Click to rate and give feedback    1 2 3 4 5
Hardware Installation Hardware Installation 2/21/2019
Products: AS-P
Functionalities: Hardware
Product version: 1.7, 1.8, 1.9, 2.0, 2.1, 3.0

SmartX Controller – AS-P

Dimensions

Installing the Module

Labeling the Module

Connections

Electronics Module and Terminal Base

Device

Part number

SmartX Controller – AS-P

SXWASPXXX10001

TB-ASP-W1 Terminal Base

SXWTBASW110002

Wiring

For information on wiring, see the Hardware Reference Guide.

AS-P Software

AS-P is delivered without software. Install the software on AS-P using Device Administrator.

Software License Notice

This product contains code that is covered by the GNU General Public License (GPL). The relevant code is available at The Exchange Extranet, https://ecobuilding.schneider-electric.com

Specifications
DC input
Nominal voltage
24 VDC
Power consumption
10 W
Port types
USB device port
Mini-B
USB host port
Type-A
Ethernet port 1 and 2
10/100BASE-TX RJ45
Default Ethernet port configuration
Port 1: DHCP client, Port 2: Disabled
Operation environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Humidity
Maximum 95 % RH non-condensing
Mechanical
Ingress protection rating
IP 20
Plastic flame rating
UL94-5VB
Electrical
I/O bus power
24 VDC max. 30 W per I/O bus power supply, Class 2
Regulatory compliance
EMC, safety, and environment
FCC CFR 47 Part 15 Class B, ICES-003 Class B, RCM, CE - EMCD 2014/30/EU, WEEE 2012/19/EU, RoHS 2011/65/EU, China RoHS SJ/T 11364-2014, UL 916 Listed products for the United States and Canada, Open Class Energy Management Equipment (UL file E80146.)
Community Content

Product version

Language