earth_america
user_standard Logga in
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Hårdvaruinstallation

Hårdvaruinstallation


Produkter: AS-P
Funktionaliteter: Maskinvara, I/NET
Produktversion: 3.2, 3.3
2025-01-13

USB-485-INET Adapter

Regulatory Compliance and Safety Information

Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.

Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.

The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.

Technical Literature

  • SmartX Controller - Hardware Reference Guide, 04-XX001-XX-en

Dimensions

 
action_zoom_plus_stroke

Installing the Device

 
action_zoom_plus_stroke

Connecting the USB Cable

 
action_zoom_plus_stroke

Connecting the I/NET Controller LAN

 
action_zoom_plus_stroke

 
action_zoom_plus_stroke

Configuring the CLAN Address

  • Configure the CLAN address using WorkStation.

  • Disconnect the USB cable from the SmartX AS-P server.

  • Connect the USB cable again.

Part Numbers

Product

Part number

USB-485-INET adapter

SXWUSBADP10001

Specifikationer

DC input
Current consumption
0.1 A to 0.3 A at 5 VDC (USB 2.0)
Port types
USB port
USB 2.0, type-B connector
RS-485 LAN port
Isolated interface, failsafe transceiver
Operation environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Humidity
Maximum 95 % RH non-condensing
Mechanical
Ingress protection rating
IP 20
Plastic flame rating
UL94 V-0
Regulatory compliance
EMC, safety, and environment
FCC CFR 47 Part 15 Class B, ICES-003 Class B, RCM, CE - EMCD 2014/30/EU, WEEE 2012/19/EU, RoHS 2011/65/EU and 2015/863/EU, China RoHS SJ/T 11364-2014

Addendum - California Proposition 65 Warning Statement for California Residents

 
action_zoom_plus_stroke
WARNING: This product can expose you to chemicals including lead which is known to the State of California to cause cancer and which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

 
action_zoom_plus_stroke