Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
The technical literature and declarations of conformity can be accessed on the Schneider Electric Exchange website, ecobuilding.schneider-electric.com. Contact your local Schneider Electric sales office for hard copy of documentation or for additional information.
|
Product |
Part number |
|
MP-C-15A |
SXWMPC15A10001 |
|
MP-C-18A |
SXWMPC18A10001 |
|
MP-C-18B |
SXWMPC18B10001 |
|
MP-C-24A |
SXWMPC24A10001 |
|
MP-C-36A |
SXWMPC36A10001 |
|
MP-C DISPLAY |
SXWMPCDSP10001 |
|
Spare terminal blocks for all MP-C models |
SXWMPCCON10001 |
|
DIN-rail end clip, 25 pieces |
SXWDINEND10001 |
| AC input | |
Nominal voltage
|
24 VAC
|
Power consumption
|
MP-C-15A, -18A, -18B: 22 VA
|
MP-C-24A: 28 VA
|
|
MP-C-36A: 33 VA
|
|
| DC input | |
Nominal voltage
|
24 to 30 VDC
|
Power consumption
|
MP-C-15A, -18A, -18B: 12 W
|
MP-C-24A: 15 W
|
|
MP-C-36A: 18 W
|
|
| Port types | |
USB device port
|
Mini-B
|
USB host port
|
Type-A
|
Ethernet port 1 and 2
|
10/100BASE-TX RJ45
|
Sensor Bus
|
24 VDC, 2 W, RS-485 (RJ45)
|
| Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F) at normal operation
|
-40 to +60 °C (-40 to +140 °F) for rooftop applications, horizontal installation only
|
|
MP-C Display temperature range: -30 to +60 °C (-22 to +140 °F)
|
|
Humidity
|
Maximum 95 % RH non-condensing
|
| Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94-5VB
|
| IP networking | |
IP address assignment methods
|
Static, DHCP, Auto-IP (address range 169.254.0.1 to 169.254.255.254, subnet mask 255.255.0.0)
|
| Regulatory compliance | |
EMC, safety, and environment
|
FCC CFR 47 Part 15 Class B, ICES-003 Class B, RCM, CE - EMCD 2014/30/EU, CE - LVD 2014/35/EU, WEEE 2012/19/EU, RoHS 2011/65/EU and 2015/863/EU, China RoHS SJ/T 11364-2014, UL 916 Listed products for the United States and Canada, Open Class Energy Management Equipment (UL file E80146.)
|
| Ub – Universal I/O | |
Input rating
|
24 VDC
|
Voltage output rating
|
0 to 10 VDC
|
Channels
|
MP-C-15A: 8; -18A: 10; -18B: 10;
|
-24A: 16; -36A: 20
|
|
| Uc – Universal I/O | |
Input rating
|
24 VDC
|
Voltage output rating
|
0 to 10 VDC
|
Current output rating
|
0 to 20 mA, 650 ohm (max.)
|
Channels
|
MP-C-15A: 0; -18A: 0; -18B: 0;
|
-24A: 4; -36A: 8
|
|
| DO – Relay outputs | |
Relay contact rating
|
250 VAC
|
Pilot Duty (C300)
|
|
Channels
|
MP-C-15A: 0; -18A: 3; -18B: 0;
|
-24A: 4; -36A: 8
|
|
| DO – High power relay outputs | |
Relay contact rating
|
250 VAC
|
Pilot Duty (B300)
|
|
Channels
|
MP-C-15A: 1; -18A: 1; -18B: 0;
|
-24A: 0; -36A: 0
|
|
| DO – Triac outputs | |
Triac rating
|
Max. 30 VAC
|
Channels
|
MP-C-15A: 6; -18A: 4; -18B: 8;
|
-24A: 0; -36A: 0
|
|