AD v2 is the successor to AD v1, and offers several improvements such as higher display resolution, enhanced processor performance, and increased memory size. Like AD v1, AD v2 provides a Human Machine Interface (HMI) for local access to the EcoStruxure BMS servers.
AD v2 is based on an Android platform with a high-resolution touchscreen display. The display size is 10.1 inches.
AD v2 is intended to be used as a stationary HMI terminal. For example, AD v2 can be installed on a control cabinet in a plant room.
AD v2 is preinstalled with SmartXKiosk, which allows you to lock AD v2 into Kiosk mode to prevent users from accessing other apps than the one you have selected. 有关更多信息,请参阅 SmartXKiosk Overview .
AD v2 is delivered in a bundle, which contains a protective frame. When assembled, the frame protects against dust, moisture, and mechanical damage. The USB cable is ordered separately from Schneider Electric.
The frame and its base do not provide protection against theft.
The protective frame has a base, which is equipped with hole mount patterns to support a variety of installation options. For example, AD v2 can be installed on a control cabinet, on a wall, or on a VESA stand that fits devices with a 100 x 100 mm (3.94 x 3.94 in.) hole pattern.
AD v2 uses a wired (USB) connection to communicate with EcoStruxure BMS servers. During installation and commissioning, you can use a wireless access point to establish communication between AD v2 and EcoStruxure BMS servers. AD v2 can be powered either by a AS-P server, AS-B server, or USB power adapter.
有关更多信息,请参阅 AD v2 Communication and Power .
AD v2 is delivered with the following preinstalled software:
SmartXKiosk for locking AD v2 into Kiosk mode
有关更多信息,请参阅 SmartXKiosk Overview .
AD-Link for enabling IP over USB communication
有关更多信息,请参阅 AD-Link Overview .
Electrical | |
DC input current consumption
|
500 mA to 1.3 A
|
DC input supply voltage
|
5 VDC (USB)
|
Environment | |
Ambient temperature, operating
|
5 to 35 °C (41 to 95 °F)
|
Ambient temperature, storage
|
-20 °C to +60 °C (-4 °F to +140 °F)
|
Maximum humidity
|
95 % RH non-condensing
|
Material | |
Enclosure
|
UV stable ABS
|
Ingress protection rating
|
IP 54
|
Plastic flame rating
|
UL94 HB
|
Mechanical | |
Dimensions (W x H x D)
|
301 x 167 x 19 mm (11.8 x 6.6 x 0.75 in.)
|
|
|
Weight
|
0.743 kg (1.638 lb)
|
Communications | |
USB
|
1 USB 2.0 port
|
WiFi
|
802.11 a/b/g/n/ac 2.4 + 5 GHz, VHT80
|
CPU | |
Frequency
|
1.6 GHz
|
Type
|
Octa-core (8-core)
|
Internal memory
|
2 GB RAM, 32 GB ROM
|
Operating system | |
Supported versions
|
Android 8.1 (Oreo)
|
Display | |
Display resolution
|
1,920 x 1,200 pixels
|
Display aspect ratio
|
16:10
|
Display size
|
10.1 inches (255 mm)
|
Display type
|
TFT LCD, touchscreen
|