Advanced Display v3 (AD v3) is the successor to AD v2. AD v3 provides an industrial grade Human Machine Interface (HMI), with battery-free power supply, for local access to the EcoStruxure BMS servers.
AD v3 is based on an Android platform with a high-resolution touchscreen display. The display size is 10.1 inches.
AD v3 is intended to be used as a stationary HMI terminal. For example, AD v3 can be installed on a control cabinet in a plant room. AD v3 has an IP54 rated frame that helps protect against dust and moisture.
AD v3 is preinstalled with HMI Kiosk, which allows you to lock AD v3 into Kiosk mode to help prevent users from accessing other apps than the one you have downloaded and selected. 有关更多信息,请参阅 HMI Kiosk Overview .
AD v3 is delivered in a bundle, which includes a paper template to help making the required holes in a control cabinet and an earth ground screw with washer (M4 x 10 mm Phillips pan head machine screw with external tooth washer) intended for the grounding of the device. The cable is ordered separately from Schneider Electric.
This section provides safety information specific to AD v3. Carefully read the instructions before trying to install, operate, service, or maintain the equipment.
有关更多信息,请参阅 AD v3 Safety Information .
AD v3 is installed on a control cabinet using a 22 mm (0.87 inch) cable fitting (gland) and a nut. AD v3 is delivered with the cable fitting integrated on the back cover. The position of AD v3 on the cabinet is fixed by the earth ground screw and the nut fastens the device to the cabinet.
有关更多信息,请参阅 AD v3 Installation .
AD v3 uses a wired (USB) connection to communicate with automation servers and the device can be powered either by a 24 VAC or 24 VDC power supply.
有关更多信息,请参阅 AD v3 Communication and Power .
AD v3 is delivered with the following preinstalled software:
HMI Kiosk for locking AD v3 into Kiosk mode
有关更多信息,请参阅 HMI Kiosk Overview .
USBnet driver for enabling IP over USB communication
AD v3 has a power button that is used to power on the device, to turn off or reboot the device, and to perform other actions.
有关更多信息,请参阅 AD v3 Power Button .
This section provides information on regulatory and agency compliance and approvals for the Advanced Display v3 (AD v3).
有关更多信息,请参阅 AD v3 Regulatory and Agency Compliance and Approvals .
AC input | |
24 VAC input | |
AD v3 can be powered by a 24 VAC power supply connected to the USB-C connector using the Y-shaped cable with USB isolation (SXWADUSBC10012 or SXWADUSBC10013). The Y-shaped cable is used for power supply and data communication. | |
Nominal voltage
|
24 VAC
|
Operating voltage range
|
+/- 20 %
|
Frequency
|
50/60 Hz
|
Maximum power consumption
|
19.9 VA (0.83 A at 24 VAC)
|
DC input | |
24 VDC input | |
AD v3 can be powered by a 24 VDC power supply connected to the USB-C connector using either the Y-shaped cable with USB isolation (SXWADUSBC10012 or SXWADUSBC10013) or the cable without USB isolation (SXWADUSBC10002 or SXWADUSBC10003). The Y-shaped cable is used for power supply and data communication. | |
Nominal voltage
|
24 VDC
|
Operating voltage range
|
+/-10 %
|
Typical example of 24 VDC power supply
|
ABLM1A24012 (Schneider Electric)
|
Maximum power consumption
|
17.5 W (0.73 A at 24 VDC)
|
20 VDC or 15 VDC input (per USB Power Delivery specification) | |
AD v3 can be powered by a USB-C power supply providing 20 VDC (1 A) or 15 VDC (1.5 A). For information on the use of 15 VDC or 20 VDC USB-C power supply to power AD v3, contact Schneider Electric. | |
Nominal voltage
|
20 VDC (USB-C)
|
15 VDC (USB-C)
|
|
Operating voltage range
|
+/-5 % (USB-C)
|
Recommended USB power supply ratings
|
20 VDC, 1 A (20 W)
|
15 VDC, 1.5 A (22.5 W)
|
|
Maximum power consumption
|
17.8 W (0.89 A at 20 VDC)
|
19.4 W (1.29 A at 15 VDC)
|
|
Environment | |
Ambient temperature, operating
|
0 to 40 °C (32 to 104 °F)
|
Ambient temperature, storage
|
-20 °C to +60 °C (-4 °F to +140 °F)
|
Maximum humidity
|
95 % RH non-condensing
|
Material | |
Enclosure
|
PC/ABS
|
Ingress protection rating
|
IP 54
|
Plastic flame rating
|
UL94 V-0
|
Mechanical | |
Dimensions (W x H x D)
|
258 x 195.6 x 25 mm (10.2 x 7.7 x 1.0 in.)
|
|
|
Earth ground screw
|
M4 x 10 mm Phillips pan head machine screw with external tooth washer
|
Weight (excluding nut)
|
0.933 kg (2.056 lb)
|
Installation
|
On control cabinet
a
|
a) The installation requires a 22 mm (0.87 in.) diameter hole in the cabinet. | |
Communications | |
USB
|
USB 2.0, 1 USB Type-C port
|
Hardware | |
DDR3 SDRAM
|
2 GB
|
eMMC memory
|
8 GB
|
Button
|
Power button
|
Expansion slot
|
M.2 2230 connector, key E, PCI Express interface
|
Operating system | |
Supported versions
|
Android 8.1 (Oreo)
|
Display | |
Display resolution
|
1280 x 800 pixels
|
Display aspect ratio
|
16:10
|
Display size
|
10.1 inches (255 mm)
|
Display type
|
TFT LCD, touchscreen
|
LED lifetime
a
|
12,000 hours
|
a) The LED lifetime is defined as the time when the LED continues to operate at the ambient temperature 25 °C +/-2 °C (77 °F +/- 3.6 °F) until the brightness is reduced to 50% of its original value. |