earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Specifications

Specifications


Products: AD v3, HMI Kiosk
Functionalities: Hardware
Product version: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022, 2023, 2024
10/7/2024

SpaceLogic Advanced Display

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationSpecifications
 
action_zoom_plus_stroke  Advanced Display (AD v3)
Figure: Advanced Display (AD v3)

Introduction

SpaceLogic™ Advanced Display v3 (AD v3) is an industrial grade Human Machine Interface (HMI) that can easily be locked to an application such as EcoStruxure Building Operation WebStation to create a dedicated tool for local operation and maintenance of an EcoStruxure BMS.

Features

AD v3 provides an easy-to-use interface through which users and engineers can locally access EcoStruxure BMS servers from an HMI terminal installed on a control cabinet. The simplified user interface and the intuitive touchscreen navigation make it easy for you to operate and maintain the system.

Fully integrated HMI solution

With AD v3, Schneider Electric offers a fully integrated HMI solution that provides benefits such as ease of use, ease of installation, and robust locking mechanism.

Based on an Android platform

AD v3 offers an HMI that is built to last, with a battery-free power supply. The HMI is based on an Android platform with high-resolution touchscreen display, high-quality design, leading technology, and good communications and graphics performance. The display size is 10.1 inches, which is an ideal size for many HMI solutions.

Protective frame and ease of installation

AD v3 has an IP54 rated frame that helps protect against dust and moisture. AD v3 is quick and easy to install.

Preinstalled software

AD v3 is delivered with the following preinstalled software:

  • HMI Kiosk for locking AD v3 into Kiosk mode

  • USBnet driver for enabling IP over USB communication

Dedicated HMI for operation and maintenance

With HMI Kiosk, you can easily lock AD v3 into Kiosk mode and use AD v3 as a dedicated HMI for operation and maintenance. Kiosk mode enables you to select which app can be used by the end user and helps prevent the user from leaving the selected app, running other apps, interacting with the OS, and accessing the file system. The benefits of Kiosk mode include enhanced data security and easier technical support.

Direct access to EcoStruxure BMS servers

WebStation comes built-in with every EcoStruxure BMS server and provides a web-based user interface for operation and maintenance of EcoStruxure BMS servers. With HMI Kiosk, you can easily make the embedded web browser run WebStation in Kiosk mode. For more information, see the WebStation specification sheet.

HMI solution for different use cases

AD v3 offers an HMI solution that is suitable for different use cases and locations. With AD v3 locked to WebStation and installed on a control cabinet in a plant room, you get an excellent HMI for local maintenance.

Communication and power

The USBnet driver enables AD v3 to communicate with automation servers over a wired (USB) connection. AD v3 can be powered by a 24 VAC or 24 VDC power supply. For connection to a 24 VAC power supply, the Y-shaped cable with USB isolation (SXWADUSBC10012 or SXWADUSBC10013) must be used. For connection to a 24 VDC power supply, either the Y-shaped cable with USB isolation or the Y-shaped cable without USB isolation (SXWADUSBC10002 or SXWADUSBC10003) can be used. Use only the cables designed for AD v3. The required cables can be ordered from Schneider Electric.

Table: Part Numbers

Product

Part number

AD v3 bundle
(Includes HMI device, cable fitting with nut, and earth ground screw with washer)
SXWADBUND10013
AD v3 cable with USB isolation, Y-shaped, 1.35 m (4.43 ft)
For connection to an automation server and a 24 VAC or 24 VDC power supply
SXWADUSBC10012
AD v3 cable with USB isolation, Y-shaped, 2.85 m (9.35 ft)
For connection to an automation server and a 24 VAC or 24 VDC power supply
SXWADUSBC10013
AD v3 cable, Y-shaped, 1.35 m (4.43 ft)
For connection to an automation server and a 24 VDC power supply
SXWADUSBC10002
AD v3 cable, Y-shaped, 2.85 m (9.35 ft)
For connection to an automation server and a 24 VDC power supply
SXWADUSBC10003

Specifications

AC input
24 VAC input
AD v3 can be powered by a 24 VAC power supply connected to the USB-C connector using the Y-shaped cable with USB isolation (SXWADUSBC10012 or SXWADUSBC10013). The Y-shaped cable is used for power supply and data communication.
Nominal voltage
24 VAC
Operating voltage range
+/- 20 %
Frequency
50/60 Hz
Maximum power consumption
19.9 VA (0.83 A at 24 VAC)
DC input
24 VDC input
AD v3 can be powered by a 24 VDC power supply connected to the USB-C connector using either the Y-shaped cable with USB isolation (SXWADUSBC10012 or SXWADUSBC10013) or the cable without USB isolation (SXWADUSBC10002 or SXWADUSBC10003). The Y-shaped cable is used for power supply and data communication.
Nominal voltage
24 VDC
Operating voltage range
+/-10 %
Typical example of 24 VDC power supply
ABLM1A24012 (Schneider Electric)
Maximum power consumption
17.5 W (0.73 A at 24 VDC)
20 VDC or 15 VDC input (per USB Power Delivery specification)
AD v3 can be powered by a USB-C power supply providing 20 VDC (1 A) or 15 VDC (1.5 A). For information on the use of 15 VDC or 20 VDC USB-C power supply to power AD v3, contact Schneider Electric.
Nominal voltage
20 VDC (USB-C)
  
15 VDC (USB-C)
Operating voltage range
+/-5 % (USB-C)
Recommended USB power supply ratings
20 VDC, 1 A (20 W)
  
15 VDC, 1.5 A (22.5 W)
Maximum power consumption
17.8 W (0.89 A at 20 VDC)
  
19.4 W (1.29 A at 15 VDC)
Environment
Ambient temperature, operating
0 to 40 °C (32 to 104 °F)
Ambient temperature, storage
-20 °C to +60 °C (-4 °F to +140 °F)
Maximum humidity
95 % RH non-condensing
Material
Enclosure
PC/ABS
Ingress protection rating
IP 54
Plastic flame rating
UL94 V-0
Mechanical
Dimensions (W x H x D)
258 x 195.6 x 25 mm (10.2 x 7.7 x 1.0 in.)
 
action_zoom_plus_stroke
Earth ground screw
M4 x 10 mm Phillips pan head machine screw with external tooth washer
Weight (excluding nut)
0.933 kg (2.056 lb)
Installation
On control cabinet a
Software compatibility
EcoStruxure Building Operation software
version 2.0.4 or later
Agency compliances
EMC
BS/EN 55032; BS/EN 55035; BS/EN 55011; BS/EN IEC 61000-6-1; BS/EN IEC 61000-6-3
  
FCC 47 CFR Part 15 Subpart B, Class B
  
ICES-003 (Issue 7), Class B
  
RCM AS/NZS CISPR 32, Class B
Safety standards
BS/EN 62368-1:2014 + A11:2017
  
IEC 62368-1:2014 (2nd Edition)
  
UL 62368-1 (2nd Edition)
  
CAN/CSA C22.2 No. 62368-1-14 (2nd Edition)
Communications
USB
USB 2.0, 1 USB Type-C port
Hardware
DDR3 SDRAM
2 GB
eMMC memory
8 GB
Button
Power button
Expansion slot
M.2 2230 connector, key E, PCI Express interface
Operating system
Supported versions
Android 8.1 (Oreo)
Display
Display resolution
1280 x 800 pixels
Display aspect ratio
16:10
Display size
10.1 inches (255 mm)
Display type
TFT LCD, touchscreen
LED lifetime a
12,000 hours
  • WebStation