SpaceLogic™ Advanced Display v3 (AD v3) is an industrial grade Human Machine Interface (HMI) that can easily be locked to an application such as EcoStruxure Building Operation WebStation to create a dedicated tool for local operation and maintenance of an EcoStruxure BMS.
AD v3 provides an easy-to-use interface through which users and engineers can locally access EcoStruxure BMS servers from an HMI terminal installed on a control cabinet. The simplified user interface and the intuitive touchscreen navigation make it easy for you to operate and maintain the system.
With AD v3, Schneider Electric offers a fully integrated HMI solution that provides benefits such as ease of use, ease of installation, and robust locking mechanism.
AD v3 offers an HMI that is built to last, with a battery-free power supply. The HMI is based on an Android platform with high-resolution touchscreen display, high-quality design, leading technology, and good communications and graphics performance. The display size is 10.1 inches, which is an ideal size for many HMI solutions.
AD v3 has an IP54 rated frame that helps protect against dust and moisture. AD v3 is quick and easy to install.
AD v3 is delivered with the following preinstalled software:
HMI Kiosk for locking AD v3 into Kiosk mode
USBnet driver for enabling IP over USB communication
With HMI Kiosk, you can easily lock AD v3 into Kiosk mode and use AD v3 as a dedicated HMI for operation and maintenance. Kiosk mode enables you to select which app can be used by the end user and helps prevent the user from leaving the selected app, running other apps, interacting with the OS, and accessing the file system. The benefits of Kiosk mode include enhanced data security and easier technical support.
WebStation comes built-in with every EcoStruxure BMS server and provides a web-based user interface for operation and maintenance of EcoStruxure BMS servers. With HMI Kiosk, you can easily make the embedded web browser run WebStation in Kiosk mode. For more information, see the WebStation specification sheet.
AD v3 offers an HMI solution that is suitable for different use cases and locations. With AD v3 locked to WebStation and installed on a control cabinet in a plant room, you get an excellent HMI for local maintenance.
The USBnet driver enables AD v3 to communicate with automation servers over a wired (USB) connection. AD v3 can be powered by a 24 VAC or 24 VDC power supply. For connection to a 24 VAC power supply, the Y-shaped cable with USB isolation (SXWADUSBC10012 or SXWADUSBC10013) must be used. For connection to a 24 VDC power supply, either the Y-shaped cable with USB isolation or the Y-shaped cable without USB isolation (SXWADUSBC10002 or SXWADUSBC10003) can be used. Use only the cables designed for AD v3. The required cables can be ordered from Schneider Electric.
Product |
Part number |
AD v3 bundle
(Includes HMI device, cable fitting with nut, and earth ground screw with washer)
|
SXWADBUND10013
|
AD v3 cable with USB isolation, Y-shaped, 1.35 m (4.43 ft)
For connection to an automation server and a 24 VAC or 24 VDC power supply
|
SXWADUSBC10012
|
AD v3 cable with USB isolation, Y-shaped, 2.85 m (9.35 ft)
For connection to an automation server and a 24 VAC or 24 VDC power supply
|
SXWADUSBC10013
|
AD v3 cable, Y-shaped, 1.35 m (4.43 ft)
For connection to an automation server and a 24 VDC power supply
|
SXWADUSBC10002
|
AD v3 cable, Y-shaped, 2.85 m (9.35 ft)
For connection to an automation server and a 24 VDC power supply
|
SXWADUSBC10003
|
AC input | |
24 VAC input | |
AD v3 can be powered by a 24 VAC power supply connected to the USB-C connector using the Y-shaped cable with USB isolation (SXWADUSBC10012 or SXWADUSBC10013). The Y-shaped cable is used for power supply and data communication. | |
Nominal voltage
|
24 VAC
|
Operating voltage range
|
+/- 20 %
|
Frequency
|
50/60 Hz
|
Maximum power consumption
|
19.9 VA (0.83 A at 24 VAC)
|
DC input | |
24 VDC input | |
AD v3 can be powered by a 24 VDC power supply connected to the USB-C connector using either the Y-shaped cable with USB isolation (SXWADUSBC10012 or SXWADUSBC10013) or the cable without USB isolation (SXWADUSBC10002 or SXWADUSBC10003). The Y-shaped cable is used for power supply and data communication. | |
Nominal voltage
|
24 VDC
|
Operating voltage range
|
+/-10 %
|
Typical example of 24 VDC power supply
|
ABLM1A24012 (Schneider Electric)
|
Maximum power consumption
|
17.5 W (0.73 A at 24 VDC)
|
20 VDC or 15 VDC input (per USB Power Delivery specification) | |
AD v3 can be powered by a USB-C power supply providing 20 VDC (1 A) or 15 VDC (1.5 A). For information on the use of 15 VDC or 20 VDC USB-C power supply to power AD v3, contact Schneider Electric. | |
Nominal voltage
|
20 VDC (USB-C)
|
15 VDC (USB-C)
|
|
Operating voltage range
|
+/-5 % (USB-C)
|
Recommended USB power supply ratings
|
20 VDC, 1 A (20 W)
|
15 VDC, 1.5 A (22.5 W)
|
|
Maximum power consumption
|
17.8 W (0.89 A at 20 VDC)
|
19.4 W (1.29 A at 15 VDC)
|
|
Environment | |
Ambient temperature, operating
|
0 to 40 °C (32 to 104 °F)
|
Ambient temperature, storage
|
-20 °C to +60 °C (-4 °F to +140 °F)
|
Maximum humidity
|
95 % RH non-condensing
|
Material | |
Enclosure
|
PC/ABS
|
Ingress protection rating
|
IP 54
|
Plastic flame rating
|
UL94 V-0
|
Mechanical | |
Dimensions (W x H x D)
|
258 x 195.6 x 25 mm (10.2 x 7.7 x 1.0 in.)
|
![]() |
|
Earth ground screw
|
M4 x 10 mm Phillips pan head machine screw with external tooth washer
|
Weight (excluding nut)
|
0.933 kg (2.056 lb)
|
Installation
|
On control cabinet
a
|
a) The installation requires a 22 mm (0.87 in.) diameter hole in the cabinet. | |
Software compatibility | |
EcoStruxure Building Operation software
|
version 2.0.4 or later
|
Agency compliances | |
EMC
|
BS/EN 55032; BS/EN 55035; BS/EN 55011; BS/EN IEC 61000-6-1; BS/EN IEC 61000-6-3
|
FCC 47 CFR Part 15 Subpart B, Class B
|
|
ICES-003 (Issue 7), Class B
|
|
RCM AS/NZS CISPR 32, Class B
|
|
Safety standards
|
BS/EN 62368-1:2014 + A11:2017
|
IEC 62368-1:2014 (2nd Edition)
|
|
UL 62368-1 (2nd Edition)
|
|
CAN/CSA C22.2 No. 62368-1-14 (2nd Edition)
|
|
Communications | |
USB
|
USB 2.0, 1 USB Type-C port
|
Hardware | |
DDR3 SDRAM
|
2 GB
|
eMMC memory
|
8 GB
|
Button
|
Power button
|
Expansion slot
|
M.2 2230 connector, key E, PCI Express interface
|
Operating system | |
Supported versions
|
Android 8.1 (Oreo)
|
Display | |
Display resolution
|
1280 x 800 pixels
|
Display aspect ratio
|
16:10
|
Display size
|
10.1 inches (255 mm)
|
Display type
|
TFT LCD, touchscreen
|
LED lifetime
a
|
12,000 hours
|
a) The LED lifetime is defined as the time when the LED continues to operate at the ambient temperature 25 °C +/-2 °C (77 °F +/- 3.6 °F) until the brightness is reduced to 50% of its original value. |