Log on to rate and give feedback    1 2 3 4 5 Log on to rate
0
Hardware Installation Hardware Installation 10/27/2021
Products: RP-C-EXT-MS-BLE
Functionalities: Hardware
Product version: 3.3

SpaceLogic™ RP-C-EXT-MS-BLE

Regulatory Compliance and Safety Information

Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.

Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.

The technical literature and declarations of conformity can be accessed on the Schneider Electric Exchange website, ecobuilding.schneider-electric.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.

Technical Literature

  • SpaceLogic Hardware Reference Guide, 04-XX001-XX-en

Dimensions

Installation Orientation Restrictions

The RP-C-EXT-MS-BLE multi-sensor is intended for installation on a ceiling. The multi-sensor can also be installed on a junction box when there is no ceiling and space is opened to plenum.

Notice

REDUCED SENSOR COVERAGE RANGE

Always install the device with the passive infrared (PIR) sensor facing down.

Failure to follow these instructions can result in reduced device performance.

Installing the Device on a Dropped Ceiling Using the Mounting Springs (Preferred Method)

Removing the Mounting Springs Before Using the Mounting Ring (Alternate Method)

Installing the Device on an Octagon Junction Box Using the Mounting Ring

Installing the Device on a Ceiling Using the Mounting Ring

Connections, Switches, Buttons, and Sensors

Wiring

For information on wiring, see the SpaceLogic Hardware Reference Guide.

Part Numbers

Product

Part number

RP-C-EXT-MS-BLE

Includes multi-sensor, mounting springs (3x), and mounting ring

SXWREMSBLE10001
Specifications
DC input
Nominal voltage
24 VDC
  
Powered by the RP-C through the room bus (RJ45)
Maximum power consumption
0.3 W
Port types
Room bus
RS-485
  
Dual RJ45 ports for daisy-chain configurations
Wireless connectivity
Bluetooth ® Low Energy (Bluetooth ® 5)
2.402 to 2.480 GHz, max. 3 dBm output power, 50 m (164 ft) line-of-sight range
Antenna
Integrated antenna
Operation environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Humidity
20 to 90 % RH non-condensing
Mechanical
Ingress protection rating
IP 20
Plastic flame rating
UL94 V-0
Plenum rating
UL 2043 (Approved for plenum installations)

Addendum - California Proposition 65 Warning Statement for California Residents

WARNING: This product can expose you to chemicals including lead which is known to the State of California to cause cancer and which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Community Content

Product version

Language