earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Specifications

Specifications


Products: AD v3
Functionalities: Hardware
Product version: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022, 2023, 2024
3/13/2024

SpaceLogic AD v3 Wi-Fi Module

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationSpecifications
 
action_zoom_plus_stroke AD v3 Wi-Fi Module

AD v3 Wi-Fi Module

Introduction

SpaceLogic™ AD v3 Wi-Fi Module is an optional accessory to SpaceLogic Advanced Display v3 (AD v3). Through the Wi-Fi module, you can establish wireless communication between AD v3 and EcoStruxure BMS servers connected to a wireless access point. For more information on AD v3, see the SpaceLogic HMIs – Advanced Display Specification Sheet.

The AD v3 Wi-Fi Module is an M.2 form factor card, which is inserted into an expansion slot (M.2 connector) on the AD v3 main board. The Wi-Fi module comes with an adhesive mount Wi-Fi antenna. For information on how to install the Wi-Fi module and the antenna, see the SpaceLogic AD v3 Wi-Fi Module Installation Sheet.

Features

The AD v3 Wi-Fi Module has the following features:

  • Low power consumption and high performance

  • Compliant with IEEE 802.11 b/g/n

  • Compact M.2 2230 card with PCI Express interface

  • Enhanced wireless security using 64-bit and 128-bit WEP encryption

Table: Part Numbers

Product

Part number

AD v3 Wi-Fi Module
(Includes M.2 2230 card and antenna with integrated cable)
SXWADWIFI10001
AD v3 cable, straight, USB-C, 2.4 m (7.87 ft)
SXWADUSBC10001

Specifications

Card
Card form factor
M.2 2230
Card connector keying, interface
M.2 key E, PCI Express
Radio
Communication protocol
IEEE 802.11 b/g/n
Frequency
2.412 to 2.472 GHz
Modulation schemes
See table below.

IEEE standard

Modulation scheme

802.11b

CCK (11, 5.5 Mbps)

DQPSK (2 Mbps)

DBPSK (1 Mbps)

802.11g/n

OFDM

Radio signal range
40 m (131 ft) free space
Output power
See table below.

IEEE standard

Output power

802.11b

14 dBm maximum (11 Mbps)

802.11g

14 dBm +/-1.5 dBm (54 Mbps)

802.11n

13 dBm +/-1.5 dBm (HT20, MCS7)

802.11n

13 dBm +/-1.5 dBm (HT40, MCS7)

Receive sensitivity
See table below.

IEEE standard

Receive sensitivity

802.11b

Less than -76 dBm (11 Mbps)

802.11g

Less than -65 dBm (54 Mbps)

802.11n

Less than -61 dBm (HT20, MCS7)

802.11n

Less than -64 dBm (HT40, MCS7)

Power consumption
TX packet (HT40): 0.66 W (199.0 mA at 3.3 V)
  
RX packet (HT40): 0.54 W (163.6 mA at 3.3 VDC)
Antenna connectors
2 IPEX MHF4 connector receptacles
  
Ant1 (MAIN): Wi-Fi Tx/Rx a
  
Ant2 (AUX): Wi-Fi Rx
Power input
Nominal voltage
3.3 VDC
Power consumption
max. 0.66 W (199 mA at 3.3 V)
Environment
Ambient temperature, operating
0 to 70 °C (32 to 158 °F)
Ambient temperature, storage
-40 to +85 °C (-40 to +185 °F)
Humidity
15 to 95 % RH non-condensing
Mechanical
Dimensions (W x H x D)
22 x 30 x 2.3 mm (0.87 x 1.18 x 0.09 in.)
Weight
2.1 g (0.074 oz)
Security
Security
WEP 64-bit and 128-bit key, WPA, WPA2
Agency compliances
EMC
EN 301 489-1 V1.9.2; EN 301 489-17 V2.2.1
  
FCC 47 CFR Part 15 Subpart B, Class B; Part 15 Subpart C, 15.247
  
RSS-210, Issue 8 (2010), Annex 8
Radio
EN 300 328 V2.1.1
SAR
BS/EN 62311:2008; BS/EN 50385:2002
  
FCC 47 CFR Part 2, 2.1093; IEEE C95.1-1991; IEEE 1528-2003
  
RSS-102 Issue 4 (2010); IEC 62209-2 (2010); IEEE 1528-2003
Safety standards
BS/EN 60950-1:2006 + A11:2009 + A1:2010 + A12:2011
  
IEC 60950-1:2005 (2nd Edition) + Am 1:2009 + Am 2:2013
FCC ID
TX2-RTL8188EE
ISED certification number
IC: 6317A-RTL8188EE
Antenna
Frequency
2.400 to 5.850 GHz
Peak gain
2.91 dBi (at 2.484 GHz)
VSWR
<= 2.5
Ambient temperature, operating
-30 to +65 °C (-22 to +149 °F)
Ambient temperature, storage
-30 to +85 °C (-22 to +185 °F)
Installation
Adhesive tape (for installation inside AD v3)
  • Advanced Display
  • AD v3 Wi-Fi Module