earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Specifications

Specifications


Products: AD v3
Functionalities: Hardware
Product version: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022, 2023, 2024, 7.0
9/5/2025

SpaceLogic AD v3 Wi-Fi Module

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationSpecifications
 
action_zoom_plus_stroke AD v3 Wi-Fi Module
Figure: AD v3 Wi-Fi Module

Introduction

SpaceLogic™ AD v3 Wi-Fi Module is an optional accessory to SpaceLogic Advanced Display v3 (AD v3). Through the Wi-Fi module, you can establish wireless communication between AD v3 and EcoStruxure BMS servers connected to a wireless access point. For more information on AD v3, see the SpaceLogic Advanced Display Specification Sheet.

The AD v3 Wi-Fi Module is an M.2 form factor card, which is inserted into an expansion slot (M.2 connector) on the AD v3 main board. The Wi-Fi module comes with an adhesive mount Wi-Fi antenna. For information on how to install the Wi-Fi module and the antenna, see the SpaceLogic AD v3 Wi-Fi Module Installation Sheet.

Features

The AD v3 Wi-Fi Module has the following features:

  • Low power consumption and high performance

  • Compliant with IEEE 802.11 a/b/g/n/ac

  • Compact M.2 2230 card with PCI Express interface

  • Support of both 2.4 GHz and 5 GHz frequency bands

  • Enhanced wireless security through WEP 64-bit and 128-bit encryption with TKIP, WPA/WPA2, and AES-CCMP

Table: Part Numbers

Product

Part number

AD v3 Wi-Fi Module
(Includes M.2 2230 card and antenna with integrated cable)
SXWADWIFI10002
AD v3 cable, straight, USB-C, 2.4 m (7.87 ft)
SXWADUSBC10001

Specifications

Card
Card form factor
M.2 2230
Card connector keying, interface
M.2 key E, PCI Express
Radio
Communication protocol
IEEE 802.11 a/b/g/n/ac
Frequency
2.412 to 2.484 GHz
  
4.915 to 5.925 GHz
Modulation schemes
DSSS with DBPSK and DQPSK
  
QFDM with BPSK, QPSK, 16-QAM, 64-QAM, and 256-QAM
  
CCK
Radio signal range
40 m (131 ft) free space
Output power – 2.4 GHz band
See table below.

IEEE standard

Output power

802.11b (11 Mbps)

18 dBm +1/-1.5 dBm

802.11g (54 Mbps)

17 dBm +1/-1.5 dBm

802.11n (HT20, MCS7)

16 dBm +1/-1.5 dBm

802.11n (HT40, MCS7)

16 dBm +1/-1.5 dBm

Output power – 5 GHz band
See table below.

IEEE standard

Output power

802.11a (54 Mbps)

17 dBm +1.5/-2 dBm

802.11n (HT20, MCS7)

16 dBm +1.5/-2 dBm

802.11n (HT40, MCS7)

16 dBm +1.5/-2 dBm

802.11ac (VHT80, MCS9)

14 dBm +1.5/-2 dBm

Receive sensitivity – 2.4 GHz band
See table below.

IEEE standard

Receive sensitivity

802.11b (11 Mbps)

Less than -79 dBm

802.11g (54 Mbps)

Less than -65 dBm

802.11n (HT20, MCS7)

Less than -64 dBm

802.11n (HT40, MCS7)

Less than -61 dBm

Receive sensitivity – 5 GHz band
See table below.

IEEE standard

Receive sensitivity

802.11a (54 Mbps)

Less than -65 dBm

802.11n (HT20, MCS7)

Less than -64 dBm

802.11n (HT40, MCS7)

Less than -61 dBm

802.11ac (VHT80, MCS9)

Less than -51 dBm

Maximum data rate
See table below.

IEEE standard

Maximum data rate

802.11b

11 Mbps

802.11a, 802.11g

54 Mbps

802.11n

300 Mbps

802.11ac

866.7 Mbps

Antenna connectors
2 IPEX MHF4 connector receptacles:
  
Ant1 (Main): Wi-Fi Tx/Rx a
  
Ant2 (Aux): Wi-Fi Tx/Rx
Power input
Nominal voltage
3.3 VDC
Power consumption
Maximum 0.79 W (3.3 V)
Environment
Ambient temperature, operating
0 to 70 °C (32 to 158 °F)
Ambient temperature, storage
-30 to +85 °C (-22 to +185 °F)
Humidity, operating
Maximum 85 % RH non-condensing
Humidity, storage
Maximum 60 % RH non-condensing
Mechanical
Dimensions (W x H x D)
22 x 30 x 2.25 mm (0.87 x 1.18 x 0.09 in.)
Weight
2.5 g (0.088 oz)
Security
Security
WEP 64-bit and 128-bit encryption with TKIP, WPA/WPA2, AES-CCMP
Hardware compatibility
AD v3 bundle part number
SXWADBUND10013 a
Agency compliances
EMC
ETSI EN 301 489-1 V2.1.1; ETSI EN 301 489-17 V3.1.1
  
FCC 47 CFR Part 15 Subpart B, Class B
  
ICES-003 (Issue 6), Class B
Radio
ETSI EN 300 328 V2.2.2
  
ETSI EN 301 893 V2.1.1
  
FCC 47 CFR Part 15 Subpart C
  
FCC 47 CFR Part 15 Subpart E
  
RSS-247, Issue 2 (2017)
  
RSS-Gen, Issue 5 (2018)
SAR
BS/EN 62311:2008
  
FCC 47 CFR Part 2, 2.1093; IEEE C95.1-1991; IEEE 1528-2003
  
RSS-102 Issue 5 (2015); IEC 62209-2 (2010); IEEE 1528-2003
Safety standards
BS/EN 62368-1:2014 + A11:2007
  
IEC 62368–1:2014
FCC ID
TX2-RTL8822CE
ISED certification number
IC: 6317A-RTL8822CE
Antenna
Frequency
2.400 to 5.850 GHz
Peak gain
2.91 dBi (at 2.484 GHz)
VSWR
<= 2.5
Ambient temperature, operating
-30 to +65 °C (-22 to +149 °F)
Ambient temperature, storage
-30 to +85 °C (-22 to +185 °F)
Installation
Adhesive tape (for installation inside AD v3)
  • SpaceLogic Advanced Display
  • AD v3 Wi-Fi Module