Part numbers: SXWMPV7AX10A02 and SXWMPV9AX10A02
Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
SpaceLogic and EasyLogic - Hardware Installation System Guide, 04-XX001-XX-en
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
Recommended screw tightening torque: 0.56 Nm (5 lbf.in)
For information on wiring, see the SpaceLogic and EasyLogic - Hardware Installation System Guide.
Product |
Part number |
MP-V-7A-BAA
|
SXWMPV7AX10A02
|
MP-V-9A-BAA
|
SXWMPV9AX10A02
|
Spare terminal blocks for all MP-V models |
SXWMPVCON10001 |
Adapter for damper shaft diameter 9.5 mm (3/8 inch) |
AM-135 |
AC input | |
Nominal voltage
|
24 VAC
![]() |
Power consumption
|
MP-V-7A: 21 VA
|
MP-V-9A: 22 VA
|
|
Port types | |
USB ports
|
Device (Mini-B), Host (Type-A)
|
Ethernet port 1 and 2
|
10/100BASE-TX (RJ45), IEEE 802.3 compliant
|
RS-485 port Com A
|
24 VDC, 2 W, RS-485 (RJ45)
|
Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94 V-0
|
Plenum rating
|
UL 2043 (Approved for plenum installations)
|
IP networking | |
IP address assignment methods
|
Static, DHCP (default), Auto-IP (address range 169.254.0.1 to 169.254.255.254, subnet mask 255.255.0.0)
|
UI – Universal inputs | |
Input rating
|
24 VDC
![]() |
Channels
|
MP-V-7A: 3; -9A: 4
|
DO – Triac outputs | |
Triac rating
|
Max. 30 VAC
![]() |
Channels
|
MP-V-7A: 3; -9A: 3
|
AO – Analog outputs | |
Voltage output rating
|
0 to 10 VDC
![]() |
Current output rating
|
0 to 20 mA, 650 ohm (max.)
|
Channels
|
MP-V-7A: 1; -9A: 2
|