Part numbers: SXWIPIOAA10A01, SXWIPIOBA10A01, and SXWIPIOCA10A01
Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
SpaceLogic and EasyLogic - Hardware Installation System Guide, 04-XX001-XX-en
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
Recommended screw tightening torque: 0.56 Nm (5 lbf.in)
For information on wiring, see the SpaceLogic and EasyLogic - Hardware Installation System Guide.
Product |
Part number |
IP-IO-DI10-BAA
|
SXWIPIOAA10A01
|
IP-IO-UIO10-BAA
|
SXWIPIOBA10A01
|
IP-IO-UIO5DOFA4-BAA
|
SXWIPIOCA10A01
|
MP-C-BAA DISPLAY
(MP-C override display module)
|
SXWMPCDSP10A01
|
DIN-rail end clip, 25 pieces |
SXWDINEND10001 |
AC input | |
Nominal voltage
|
24 VAC
![]() |
Power consumption
|
17 VA
|
DC input | |
Nominal voltage
|
24 to 30 VDC
![]() |
Power consumption
|
9 W
|
Port types | |
USB device port
|
Mini-B
|
USB host port
|
Type-A
|
Ethernet port 1 and 2
|
10/100BASE-TX (RJ45), IEEE 802.3 compliant
|
Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F) at normal operation
|
-40 to +60 °C (-40 to +140 °F) for rooftop applications, horizontal installation only
|
|
See section Installation Orientation Restrictions.
|
|
MP-C Display temperature range: -30 to +60 °C (-22 to +140 °F)
|
|
Humidity
|
Maximum 95 % RH non-condensing
|
Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94-5VB
|
IP networking | |
IP address assignment methods
|
Static, DHCP (default), Auto-IP (address range 169.254.0.1 to 169.254.255.254, subnet mask 255.255.0.0)
|
DI – Digital inputs | |
Input rating
|
24 VDC
![]() |
Channels
|
IP-IO-DI10: 10; IP-IO-UIO10: 0; IP-IO-UIO5DOFA4: 0
|
Ub – Universal I/O | |
Input rating
|
24 VDC
![]() |
Voltage output rating
|
0 to 10 VDC
![]() |
Channels
|
IP-IO-DI10: 0; IP-IO-UIO10: 10; IP-IO-UIO5DOFA4: 5
|
DO – Relay outputs | |
Relay contact rating
|
250 VAC
![]() ![]() |
Pilot Duty (C300)
|
|
Channels
|
IP-IO-DI10: 0; IP-IO-UIO10: 0; IP-IO-UIO5DOFA4: 3
|
DO – High power relay outputs | |
Relay contact rating
|
250 VAC
![]() ![]() |
Pilot Duty (B300)
|
|
Channels
|
IP-IO-DI10: 0; IP-IO-UIO10: 0; IP-IO-UIO5DOFA4: 1
|