Part number: SXWTPAE10001
Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
SpaceLogic and EasyLogic - Hardware Installation System Guide, 04-XX001-XX-en
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
Recommended screw tightening torque: 0.56 Nm (5 lbf.in)
For information on wiring, see the SpaceLogic and EasyLogic - Hardware Installation System Guide.
|
Product |
Part number |
|
SpaceLogic TPA-E
|
SXWTPAE10001
|
|
DIN-rail end clip, 25 pieces |
SXWDINEND10001 |
| AC input | |
Nominal voltage
|
24 VAC
|
Power consumption
|
3 VA
|
| DC input | |
Nominal voltage
|
24 to 30 VDC
|
Power consumption
|
1.5 W
|
| Connections | |
Power input
|
4-position removable screw terminal block
|
NET
|
2-position removable screw terminal block, polarity insensitive
|
Ethernet
|
10/100BASE-TX (RJ45), IEEE 802.3 compliant
|
| Operation environment | |
Ambient temperature, operating
|
-25 to +60 °C (-13 to +140 °F)
|
All installation orientations are allowed
|
|
Humidity
|
Maximum 95 % RH non-condensing
|
| Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94 V-0
|
Plenum rating
|
UL 2043 (Approved for plenum installations)
|
| LEDs, button, and switch | |
Status indicator LEDs
|
NET link
|
Ethernet link/activity
|
|
Master mode
|
|
Button
|
Initialize (INIT)
|
Switch
|
Master/Terminal mode
|