Part number: SXWTBASW110002
Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
SpaceLogic and EasyLogic - Hardware Reference Guide, 04-XX001-XX-en
EcoStruxure Building Management - Smoke Control System Design Guide, 04-16014-XX-en
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
When these installation instructions are used for a UL 864 smoke control application, you must also refer to the latest version of the EcoStruxure Building Management - Smoke Control System Design Guide (04-16014-XX-en) for additional information.
Device |
Part number |
TB-ASP-W1 Terminal Base |
SXWTBASW110002 |
AS-P
|
SXWASPXXX10001 |
AS-P-NL
|
SXWASPXXX10002
|
AS-P-S
|
SXWASPSBX10001
|
AS-P-NLS
|
SXWASPSBX10002
|
AS-P-SMK
|
SXWASPXXX1S001
|
AS-P-NLS-SMK
|
SXWASPSBX1S002
|
AX-SSC (AccessXpert Security System Controller) |
AX-SSC |
Device |
Part number |
S-Cable, 1.5 m, angle |
SXWSCABLE10002 |
S-Cable, 0.75 m, angle |
SXWSCABLE10003 |
DC input | |
Nominal voltage
|
24 VDC
![]() |
Power consumption
|
10 W (incl. AS-P)
|
Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94-5VB
|
Electrical | |
I/O bus power
|
24 VDC
![]() |
Maximum addresses per I/O bus
|
32
|