Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
Product |
Part number |
AS-B-24 |
SXWASB24X10001 |
AS-B-24H |
SXWASB24H10001 |
AS-B-36 |
SXWASB36X10001 |
AS-B-36H |
SXWASB36H10001 |
AS-B connector kit |
SXWASBCON10001 |
AS-B installer kit |
SXWASBINS10001 |
SmartX AS-B servers with “H” in the product name are equipped with an override display.
The SmartX AS-B server is delivered without software. Install the software on the SmartX AS-B server using Device Administrator.
This product contains code that is covered by the GNU General Public License (GPL). The relevant code is available on the Schneider Electric extranet, ecoxpert.se.com
AC input | |
Nominal voltage
|
24 VAC
![]() |
Recommended transformer rating
|
≥15 VA
|
DC input | |
Nominal voltage
|
24 to 30 VDC
![]() |
Power consumption
|
10 W
|
Port types | |
USB device port
|
Mini-B
|
USB host port
|
Type-A
|
Ethernet port 1 and 2
|
10/100BASE-TX RJ45
|
Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94-5VB
|
IP networking | |
IP address assignment methods
|
Static, DHCP (default), Auto-IP (address range 169.254.0.1 to 169.254.255.254, subnet mask 255.255.0.0)
|
Regulatory compliance | |
EMC, safety, and environment
|
FCC CFR 47 Part 15 Class B, ICES-003 Class B, RCM, CE - EMCD 2014/30/EU, CE - LVD 2014/35/EU, WEEE 2012/19/EU, RoHS 2011/65/EU and 2015/863/EU, China RoHS SJ/T 11364-2014, UL 916 Listed products for the United States and Canada, Open Class Energy Management Equipment (UL file E80146.)
|
Ua – Universal I/O | |
Input rating
|
24 VDC
![]() |
Output rating
|
0 to 10 VDC
![]() |
Channels
|
12 (Models with 24 I/O points)
|
20 (Models with 36 I/O points)
|
|
Ub – Universal I/O | |
Input rating
|
24 VDC
![]() |
Output rating
|
0 to 10 VDC
![]() |
Channels
|
4 (Models with 24 I/O points)
|
8 (Models with 36 I/O points)
|
|
DO – Relay outputs | |
Relay contact rating
|
250 VAC
![]() ![]() |
Pilot Duty (C300)
|
|
Channels
|
4
|
DO – Triac outputs | |
Triac rating
|
Max. 30 VAC
![]() |
Channels
|
4 (Models with 36 I/O points)
|
DI – Digital inputs | |
Input rating
|
24 VDC
![]() |
Channels
|
4 (Models with 24 I/O points)
|