Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
The technical literature and declarations of conformity can be accessed on the Schneider Electric Exchange website, ecobuilding.schneider-electric.com. Contact your local Schneider Electric sales office for hard copy of documentation or for additional information.
|
Device |
Part number |
|
Xenta to AS-P Adapter |
SXWASPXEN10001 |
|
SmartX Controller – AS-P |
SXWASPXXX10001 |
|
TAC Xenta 400 Terminal Part |
007309020 |
| Xenta to AS-P Adapter | |
| AC input | |
Operating voltage range
|
24 VAC ± 20 %
|
Recommended transformer rating
|
≥16 VA
|
| DC input | |
Operating voltage range
|
19.2-40 VDC
|
Power consumption
|
max. 15 W
|
| DC output | |
Output voltage
|
24 VDC ± 1 V
|
Output power
|
10 W
|
| Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
| Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94-5VB
|
| Regulatory compliance | |
EMC, safety, and environment
|
FCC CFR 47 Part 15 Class B, ICES-003 Class B, RCM, CE - EMCD 2014/30/EU, WEEE 2012/19/EU, RoHS 2011/65/EU and 2015/863/EU, China RoHS SJ/T 11364-2014, UL 916 Listed products for the United States and Canada, Open Class Energy Management Equipment (UL file E80146.)
|