earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Hardware Installation

Hardware Installation


Products: Commission, MP-C, MP-V, SpaceLogic Sensor
Functionalities: Hardware
Product version: 2022, 2023
12/3/2022

SpaceLogic™ Bluetooth® Adapter

Safety Information

Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.

Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.

Technical Literature

  • SpaceLogic and EasyLogic - Hardware Reference Guide, 04-XX001-XX-en

The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.

Removing the Protective Cap from the Adapter

 
action_zoom_plus_stroke

Attaching the Lanyard to the Adapter

 
action_zoom_plus_stroke

Installing the Adapter on a SpaceLogic Sensor

Notice

SPACELOGIC SENSOR OR OTHER EQUIPMENT DAMAGE

  • Plug in with the button to the front.

  • Do not plug into any device other than a SpaceLogic Sensor.

Failure to follow these instructions can result in equipment damage.

 
action_zoom_plus_stroke

Pairing the Adapter with the EcoStruxure Building Commission Mobile Application

 
action_zoom_plus_stroke

Part Numbers

Product

Part number

SpaceLogic Bluetooth ® Adapter

SXWBTAECXX10001

Specifications

DC input
Power consumption
Maximum 0.25 W
Communications
Wireless communications
Bluetooth ® 4.2 Low Energy compliant
  
Bluetooth ® 5 Advertising
  
Frequency: 2.4 GHz
  
Line-of-sight range: max. 50 m (164 ft)
BACnet/IP controller communications
RS-485, proprietary Sensor Bus protocol
Operation environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Humidity
Maximum 95 % RH non-condensing
Mechanical
Dimensions (W x H x D)
70 x 32 x 12 mm (2.8 x 1.3 x 0.5 in.)
Weight
0.02 kg (0.05 lb) with lanyard

Addendum - California Proposition 65 Warning Statement for California Residents

 
action_zoom_plus_stroke
WARNING: This product can expose you to chemicals including lead which is known to the State of California to cause cancer and which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

 
action_zoom_plus_stroke