earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: AO-8, AO-V-8, AS-P Smoke Control, Automation Server Smoke Control, DI-16, DO-FA-12, DO-FC-8, IP-IO Smoke Control, MP-C Smoke Control, MP-V Smoke Control, PS-24V, RTD-DI-16, UI-16, UI-8/AO-4, UI-8/AO-4 v2, UI-8/AO-V-4, UI-8/AO-V-4 v2, UI-8/DO-FC-4, UI-8/DO-FC-4 v2
Functionalities: Smoke Control
Product version: 2024
1/9/2025

Smoke Control System Equipment Models

The tables that follow provide a summary of all the equipment models you can interconnect to form the smoke control system.

Controllers, Central IO Modules, and Repeater Models

Table: AS-P, AS-P-NLS, and AS Automation Server and Associated UL 864 Listed Models

PS-24V

AS-P-SMK, AS-P-NLS-SMK, and AS-SMK

DI-16

UI-16

AO-8

AO-8-H

AO-V-8

AO-V-8-H

DO-FA-12

DO-FA-12-H

DO-FC-8

DO-FC-8-H

UI-8/AO-4

UI-8/AO-4-H

UI-8/AO-V-4

UI-8/AO-V-4-H

UI-8/DO-FC-4

UI-8/DO-FC-4-H

RTD-DI-16

TB-PS-W1

TB-AS-W1

TB-IO-W1

TB-ASP-W1

Table: BACnet/IP Controllers

MP-Cs and MP-Vs

IP-IO Modules

MP-C-15A-SMK

IP-IO-DI10-SMK

MP-C-18A-SMK

IP-IO-UIO10-SMK

MP-C-18B-SMK

IP-IO-UIO5DOFA4-SMK

MP-C-24A-SMK

MP-C-36A-SMK

MP-V-7A-SMK

MP-V-9A-SMK

Table: b3 Series Controllers, Expansion Modules, and Repeaters - UL 864 Listed Models

b3608-S

b3624-S

b3800-S

b3804-S

b3850-S

b3851-S

b3853-S

b3865-S

b3866-S

b3885-S

b3865-V-S

b3866-V-S

b3885-V-S

b3867-S

b3920-S

xPDI8-S

xPUI4-S

xPDO2-S

xPDO4-S

bLINK-AC-S

bLINK-DC-S

bLINK-F-AC-S

bLINK-F-DC-S

Table: MNB Series Controllers - UL 864 Listed Models

MNB-V1-2

MNB-V2-2

MNB-300

Table: Infinet i2 Series Controllers, Expansion Modules, and Repeaters - UL 864 Listed Models

i2608-S

i2624-S

i2800-S

i2804-S

i2850-S

i2851-S

i2853-S

i2865-S

i2866-S

i2885-S

i2865-V-S

i2866-V-S

i2885-V-S

i2867-S

i2920-S

i2210AC-S

i2210DC-S

i2200AC-S

i2200DC-S

xPDI8-S

xPUI4-S

xPDO2-S

xPDO4-S

Approved Accessories for the Smoke Control System

Table: Enclosures - UL 864 Listed Models

MNA-FLO-1

MNB-300-ENC

UL-ENCL

VAV-ENCL-S

I2-ENCL-S

3P-UL-ENCL

Table: Enclosures - Approved

SEBOX121806

SEBOX121806P

SEBOX161608

SEBOX161608P

SEBOX202010

SEBOX202010P

SEBOX242408

SEBOX242408P

SEBOX392410

SEBOX392410P

SEBOX383210

SEBOX383210P

SEBOX483212

SEBOX483212P

UNM-SCH13186RC

UNM-SCH181810RC

UNM-SCH242410RC

UNM-SCH243610RC

UNM-SCH303610RC

UNM-SCH304810RC

Other UL 50, UL 508, or UL 864 Listed Enclosures compliant with the provided enclosure definition are approved. For more information, see Smoke Control Enclosures and Requirements .

Table: Transformers - Approved

EMSC-541

EMSC-542

EMSC-543

EMSC-583

EMSC-616

EMSC-618

LE10500 (024-024-040-1TF)

01-2100-323

Table: DC Power Supply - UL 864 Listed Model

PS120/240-AC65U-S

Table: Ethernet Switches from Contemporary Controls (UL 864 Recognized)

EIS8-100T

EIS6-100T/FT

EIS6-100T/FC

EIS6-100T/FCS

Table: MS/TP Bias Supply (5 Volt) From Altronix - Approved

VR1TM5

Table: Central IO Module S-Cables and DIN Clip - Approved

SXWSCABLE10002

SXWSCABLE10003

DIN-RAIL-CLIP (SXWDINEND10001)

  • EcoStruxure BMS Hardware Overview
  • MS/TP BACnet Field Controllers
  • MS/TP Network Accessories
  • BACnet/IP Controllers MP-C and MP-V
  • BACnet/IP Controller IP-IO Module
  • Transformers
  • FSCS Basics
  • Fundamentals of Smoke Control
  • Smoke Control Enclosures and Requirements