Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
SpaceLogic and EasyLogic - Hardware Installation System Guide, 04-XX001-XX-en
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
The RP-C-EXT-MS-BLE Multi-sensor is intended for installation on a ceiling. The device can also be installed on a junction box when there is no ceiling and space is opened to plenum.
For information on wiring, see the SpaceLogic and EasyLogic - Hardware Installation System Guide.
|
Product |
Part number |
|
RP-C-EXT-MS-BLE Includes Multi-sensor, mounting springs (3x), and mounting ring |
SXWREMSBLE10001
|
|
RP-C-EXT-MR-K5 SpaceLogic Sensor Mounting Ring Kit 5 pcs |
SXWREMR5XX10001
|
| DC input | |
Nominal voltage
|
24 VDC, powered by the RP controller through the room bus (RJ45)
|
Maximum power consumption
|
0.3 W
|
| Port types | |
Room bus
|
RS-485, dual RJ45 ports for daisy-chain configurations
|
| Wireless connectivity | |
Bluetooth
®
Low Energy (Bluetooth
®
5)
|
2.402 to 2.480 GHz, max. 3 dBm output power, 50 m (164 ft) line-of-sight range
|
Antenna
|
Integrated antenna
|
| Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Humidity
|
20 to 90 % RH non-condensing
|
| Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94 V-0
|
Plenum rating
|
UL 2043 (Approved for plenum installations)
|