Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
The technical literature and declarations of conformity can be accessed on the Schneider Electric Exchange website, ecobuilding.schneider-electric.com. Contact your local Schneider Electric sales office for hard copy of documentation or for additional information.
Press the AD v3 power button.
From the Home screen, tap the SmartX HMI Kiosk icon.
Enter a password to be used for SmartX HMI Kiosk and tap Submit .
The password must be at least 12 characters long and include an uppercase character, a lowercase character, a digit, and a symbol. To use a shorter password, tap Use a 6-character password .
Each device should be configured with a strong and unique password. Do not reuse the password for multiple devices.
Remember the password as there is no recovery key.
Change the WebStation address, if required.
Configure the screen timeout, if required.
Select the WebStation shortcut to run in Kiosk mode.
Tap Lock & Launch .
|
Device |
Part number |
|
AD v3 bundle
|
SXWADBUND10003
|
|
AD v3 cable, Y-shaped, 1.35 m (4.43 ft)
|
SXWADUSBC10002
|
|
AD v3 cable, Y-shaped, 2.85 m (9.35 ft)
|
SXWADUSBC10003
|
| Power input | |
Nominal voltage
|
24 VDC
|
20 VDC (USB-C)
|
|
15 VDC (USB-C)
|
|
For information on the use of 15 VDC or 20 VDC USB-C power supply to power AD v3, contact Schneider Electric.
|
|
Typical example of 24 VDC power supply
|
ABLM1A24012 (Schneider Electric)
|
Recommended USB power supply ratings
|
20 VDC, 1 A (20 W)
|
15 VDC, 1.5 A (22.5 W)
|
|
Power consumption
|
17.3 W (0.72 A at 24 VDC)
|
17.6 W (0.88 A at 20 VDC)
|
|
19.0 W (1.27 A at 15 VDC)
|
|
| Operation environment | |
Ambient temperature, operating
|
0 to 40 °C (32 to 104 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
| Mechanical | |
Ingress protection rating
|
IP 54
|
Plastic flame rating
|
UL94 V-0
|
Dimensions (W x H x D)
|
258 x 195.6 x 25 mm (10.2 x 7.7 x 1.0 in.)
|
Weight (excluding nut)
|
0.933 kg (2.056 lb)
|
| Regulatory compliance | |
EMC, safety, and environment
|
FCC CFR 47 Part 15 Class B, ICES-003 Class B, RCM, CE - EMCD 2014/30/EU, WEEE 2012/19/EU, RoHS 2011/65/EU and 2015/863/EU, EN/IEC/UL 60950-1
|
For the AD v3 bundle, the following warning statement applies:
For the AD v3 cables, the following warning statement applies: