Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
SpaceLogic and EasyLogic - Hardware Installation System Guide, 04-XX001-XX-en
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
For information on wiring, see the SpaceLogic and EasyLogic - Hardware Installation System Guide.
|
Product |
Part number |
|
SpaceLogic Wireless Adapter - Advanced
|
SXWZBAUSB10001
|
|
USB Adapter Cradle Kit Includes plastic mounting cradle and wall plate |
SXWUSBCRA10001
|
|
USB Extension Cable 1 m (3 ft) Includes USB extension cable of length 1 m (3 ft) |
SXWUSBCBL10001
|
|
Plenum Rated USB Extension Cable 3 m (10 ft) Includes plenum rated USB extension cable of length 3 m (10 ft) |
SXWUSBCBL10002
|
| DC input | |
Supply voltage
|
5 VDC (powered by USB host port on RP-C)
|
Maximum power consumption
|
0.3 W
|
| Port types | |
USB port
|
USB 2.0, type-A connector
|
| Wireless connectivity | |
Communication protocol
|
Zigbee 3.0
|
Certification
|
Zigbee Certified Product (when used with RP controllers and automation servers)
|
Frequency band
|
2.4 GHz (ISM band), compliant with IEEE Standard 802.15.4
|
Maximum output power
|
+10 dBm
|
Maximum communication distance
|
Line-of-sight: 50 m (164 ft)
|
Antenna
|
Integrated antenna
|
| Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
| Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94 HB
|
Plenum rating
|
UL 2043 (Approved for plenum installations)
|
| Regulatory compliance | |
Radio certification
|
FCC ID: QOQ13
|
IC: 5123A-13
|
|