AD v3 Wi-Fi Module
SpaceLogic* AD v3 Wi-Fi Module is an optional accessory to SpaceLogic Advanced Display v3 (AD v3). Through the Wi-Fi module, you can establish wireless communication between AD v3 and EcoStruxure BMS servers connected to a wireless access point. For more information on AD v3, see the SpaceLogic HMIs – Advanced Display Specification Sheet.
The AD v3 Wi-Fi Module is an M.2 form factor card, which is inserted into an expansion slot (M.2 connector) on the AD v3 main board. The Wi-Fi module comes with an adhesive mount Wi-Fi antenna. For information on how to install the Wi-Fi module and the antenna, see the SpaceLogic AD v3 Wi-Fi Module Installation Sheet.
* Formerly known as SmartX.
The AD v3 Wi-Fi Module has the following features:
Low power consumption and high performance
Compliant with IEEE 802.11 b/g/n
Compact M.2 2230 card with PCI Express interface
Enhanced wireless security using 64-bit and 128-bit WEP encryption
Product |
Part number |
AD v3 Wi-Fi Module
(Includes M.2 2230 card and antenna with integrated cable)
|
SXWADWIFI10001
|
AD v3 cable, straight, USB-C, 2.4 m (7.87 ft)
|
SXWADUSBC10001
|
Card | |||||||||||
Card form factor
|
M.2 2230
|
||||||||||
Card connector keying, interface
|
M.2 key E, PCI Express
|
||||||||||
Radio | |||||||||||
Communication protocol
|
IEEE 802.11 b/g/n
|
||||||||||
Frequency
|
2.412 to 2.472 GHz
|
||||||||||
Radio signal range
|
40 m (131 ft) free space
|
||||||||||
Output power
|
See table below.
|
||||||||||
|
|||||||||||
Receive sensitivity
|
See table below.
|
||||||||||
|
|||||||||||
Power consumption
|
TX packet (HT40): 0.66 W (199.0 mA at 3.3 V)
|
||||||||||
RX packet (HT40): 0.54 W (163.6 mA at 3.3 VDC)
|
|||||||||||
Antenna connectors
|
2 IPEX-4 connector receptacles
|
||||||||||
Ant1 (MAIN): Wi-Fi Tx/Rx
a
|
|||||||||||
Ant2 (AUX): Wi-Fi Rx
|
|||||||||||
a) Use only the Ant1 connector receptacle. | |||||||||||
Power input | |||||||||||
Nominal voltage
|
3.3 VDC
|
||||||||||
Power consumption
|
max. 0.66 W (199 mA at 3.3 V)
|
||||||||||
Environment | |||||||||||
Ambient temperature, operating
|
0 to 70 °C (32 to 158 °F)
|
||||||||||
Ambient temperature, storage
|
-40 to +85 °C (-40 to +185 °F)
|
||||||||||
Humidity
|
15 to 95 % RH non-condensing
|
||||||||||
Mechanical | |||||||||||
Dimensions (W x H x D)
|
22 x 30 x 2.3 mm (0.87 x 1.18 x 0.09 in.)
|
||||||||||
Weight
|
2.1 g (0.074 oz)
|
||||||||||
Security | |||||||||||
Security
|
WEP 64-bit and 128-bit key, WPA, WPA2
|
||||||||||
Agency compliances | |||||||||||
EMC
|
EN 301 489-1 V1.9.2; EN 301 489-17 V2.2.1
|
||||||||||
FCC 47 CFR Part 15 Subpart B, Class B; Part 15 Subpart C, 15.247
|
|||||||||||
RSS-210, Issue 8 (2010), Annex 8
|
|||||||||||
Radio
|
EN 300 328 V2.1.1
|
||||||||||
SAR
|
BS/EN 62311:2008; BS/EN 50385:2002
|
||||||||||
FCC 47 CFR Part 2, 2.1093; IEEE C95.1-1991; IEEE 1528-2003
|
|||||||||||
RSS-102 Issue 4 (2010); IEC 62209-2 (2010); IEEE 1528-2003
|
|||||||||||
Safety standards
|
BS/EN 60950-1:2006 + A11:2009 + A1:2010 + A12:2011
|
||||||||||
IEC 60950-1:2005 (2nd Edition) + Am 1:2009 + Am 2:2013
|
|||||||||||
FCC ID
|
TX2-RTL8188EE
|
||||||||||
ISED certification number
|
IC: 6317A-RTL8188EE
|
||||||||||
Antenna | |||||||||||
Frequency
|
2.400 to 5.850 GHz
|
||||||||||
Peak gain
|
2.91 dBi (at 2.484 GHz)
|
||||||||||
VSWR
|
<= 2.5
|
||||||||||
Ambient temperature, operating
|
-30 to +65 °C (-22 to +149 °F)
|
||||||||||
Ambient temperature, storage
|
-30 to +85 °C (-22 to +185 °F)
|
||||||||||
Installation
|
Adhesive tape (for installation inside AD v3)
|