earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Hardware Installation

Hardware Installation


Products: IP-IO Smoke Control
Functionalities: Hardware, Smoke Control
Product version: 2022
4/2/2026

SpaceLogic™ IP-IO-SMK

Part numbers: SXWIPIOAA1S001, SXWIPIOBA1S001, and SXWIPIOCA1S001

Safety Information

Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.

Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.

Technical Literature

  • EcoStruxure Building Management - Smoke Control System Design Guide, 04-16014-XX-en

The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.

Dimensions

 
action_zoom_plus_stroke

Installation Orientation Restrictions

 
action_zoom_plus_stroke

Installing the Device on a DIN Rail

 
action_zoom_plus_stroke

Installing the Device on a Flat Surface

 
action_zoom_plus_stroke

Connections

Danger Danger

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

  • Disconnect all line voltage connected to the IP-IO module and its relay outputs before working on the device.

  • More than one disconnect switch may be required to de-energize this equipment before servicing.

  • Connect only devices with safe extra low voltage equipment (SELV/PELV) inputs/outputs to the IP-IO module universal inputs/outputs.

Failure to follow these instructions will result in death or serious injury.

Notice

EQUIPMENT DAMAGE

Before powering up the IP-IO module, ensure that the input power polarity is correct, the voltage level meets the specifications of the module, and the terminal blocks are plugged into the correct connector headers on the module.

Failure to follow these instructions can result in equipment damage.

 
action_zoom_plus_stroke
 
action_zoom_plus_stroke
 
action_zoom_plus_stroke
 
action_zoom_plus_stroke

Wiring

Recommended screw tightening torque: 0.56 Nm (5 lbf.in)

For information on wiring, see the EcoStruxure Building Management - Smoke Control System Design Guide, 04-16014-XX-en.

Part Numbers

Product

Part number

IP-IO-DI10-SMK
SXWIPIOAA1S001
IP-IO-UIO10-SMK
SXWIPIOBA1S001
IP-IO-UIO5DOFA4-SMK
SXWIPIOCA1S001
MP-C DISPLAY
(MP-C override display module)
SXWMPCDSP10001

DIN-rail end clip, 25 pieces

SXWDINEND10001

Specifications

AC input
Nominal voltage
24 VAC
 
action_zoom_plus_stroke
50/60 Hz
Power consumption
17 VA
DC input – Not approved for UL 864 applications
Port types
USB device and host ports
For information, see
 
action_zoom_plus_stroke
below.
Ethernet port 1 and 2
10/100BASE-TX (RJ45), IEEE 802.3 compliant
Operation environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F) at normal operation
  
See section Installation Orientation Restrictions.
Humidity
Maximum 95 % RH non-condensing
Mechanical
Ingress protection rating
IP 20
Plastic flame rating
UL94-5VB
IP networking
IP address assignment methods
Static, DHCP (default), Auto-IP (address range 169.254.0.1 to 169.254.255.254, subnet mask 255.255.0.0)
DI – Digital inputs
Input rating
24 VDC
 
action_zoom_plus_stroke
, 2.4 mA
Channels
IP-IO-DI10: 10; IP-IO-UIO10: 0; IP-IO-UIO5DOFA4: 0
Ub – Universal I/O
Input rating
24 VDC
 
action_zoom_plus_stroke
, 2.4 mA
Voltage output rating
0 to 10 VDC
 
action_zoom_plus_stroke
, 5 kohm (min.)
Channels
IP-IO-DI10: 0; IP-IO-UIO10: 10; IP-IO-UIO5DOFA4: 5
DO – Relay outputs
Relay contact rating
250 VAC
 
action_zoom_plus_stroke
/ 30 VDC
 
action_zoom_plus_stroke
, 2 A
  
Pilot Duty (C300). See also
 
action_zoom_plus_stroke
.
Channels
IP-IO-DI10: 0; IP-IO-UIO10: 0; IP-IO-UIO5DOFA4: 3
DO – High power relay outputs
Relay contact rating
250 VAC
 
action_zoom_plus_stroke
/ 24 VDC
 
action_zoom_plus_stroke
, 12 A
  
Pilot Duty (B300)
Channels
IP-IO-DI10: 0; IP-IO-UIO10: 0; IP-IO-UIO5DOFA4: 1

Smoke Control Application Notes

All ports on the IP-IO models are power-limited except the relay outputs. For more information on the use of the SMK models for a UL 864 application, see the latest version of the EcoStruxure Building Management - Smoke Control System Design Guide (04-16014-XX-en).

 
action_zoom_plus_stroke
The USB ports are not approved for UL 864 applications and must therefore remain unused.

 
action_zoom_plus_stroke
The power input is marked 24 VAC and 24-30 VDC but 24 VAC is the only approved power input voltage for UL 864 applications.

 
action_zoom_plus_stroke
A 6.4 mm (0.25 in.) spacing is required between power-limited circuits and nonpower-limited circuits. You must not have adjacent relay outputs switching nonpower-limited circuit on one and power-limited circuit on the other. When relay switching of both circuit types is required, an unused DO must separate them. The high-power relay output separately achieves required spacing and can be used with either circuit regardless of other relay usage.

Addendum - California Proposition 65 Warning Statement for California Residents

 
action_zoom_plus_stroke
WARNING: This product can expose you to chemicals including lead which is known to the State of California to cause cancer and which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

 
action_zoom_plus_stroke
  • MP-C Controller and IP-IO Module Installation
  • BACnet/IP Controller IP-IO Module
  • EcoStruxure BMS Hardware Overview