earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Specifications

Specifications


Products: AS-P, PS-24V, RP-C, RP-C-EXT-DALI
Functionalities: Engineering, Hardware
Product version: 2022, 2023
5/3/2023

SpaceLogic CRS-HH-DEMO

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationSpecifications arrow1_rotationCommunication ports, switches, and lights
 
action_zoom_plus_stroke CRS-HH-DEMO – EcoStruxure Connected Room Solutions for Hotels Demo Kit

CRS-HH-DEMO – EcoStruxure Connected Room Solutions for Hotels Demo Kit

Introduction

SpaceLogic™ CRS-HH-DEMO is a demonstration kit for the Connected Room Solutions for Hotels.

The demo kit is intended to be used for demos in trade shows, trainings, and in meetings with partners, system integrators, consultants, and end customers.

The demo kit is a portable tool for demonstrating Connected Room Solution functions such as light, blind, and courtesy control using glass touch panel or mechanical switch, and temperature adjustment via thermostat.

The demo kit is designed for 110 to 250 VAC (50/60 Hz) operation.

Features

The demo kit has been designed for demonstration of the following features:

  • Light and blind control

  • Occupancy sensor

  • Control interface via glass touch panel, mechanical switch, and thermostat

  • Extension ports (USB, IP, Modbus) for different applications

Table: Part Numbers

Product

Part number

CRS-HH-DEMO
SXWHHDEMO10001

Table: SpaceLogic Devices and Other Schneider Electric Devices Included in the Demo Kit

Product

Part number

AS-P

SXWASPXXX10001

PS-24V power supply to AS-P

SXWPS24VX10001

RP-C Pro
(RP-C-16B-F-24V)

SXWRCF16B10001

10-channel relay module
(CRS-HH-REL-10)

SXWHHREL10001

DALI light module
(RP-C-EXT-DALI)

SXWREDALI110001

Glass touch panel

LSSMBU06NP

PIR occupancy sensor

SAE-UE-MS-CULV-WE

Remote control to PIR occupancy sensor

CCT556011

Push-button switch

WDE002394

Frame to push-button switch

WDE002101

Thermostat
(TC907)

TC907-3A4DLMSAB

Other Equipment Included in the Demo Kit

The demo kit also includes the following equipment:

  • IP67 rated case

  • Monolithic pilot lights for lighting demo

  • LED light strip for blind position simulation

  • LED light and DALI LED driver for lighting demo

  • 24 VDC power supply

  • RJ45 and USB connectors

  • On/Off switches

  • Residual current breaker with overcurrent protection

IEC power cord, USB cables, and patch cables are not included in the demo kit.

Specifications

AC input
Nominal voltage
110 to 250 VAC
Frequency
50/60 Hz
Mechanical
Dimensions
638 x 505 x 224 mm (25.1 x 19.9 x 8.8 in.)
Weight
11.2 kg (24.7 lb)
Software compatibility
EcoStruxure Building Operation software
version 4.0.2 and later
Hotel Application
version 3.0 and later a

Communication ports, switches, and lights

 
action_zoom_plus_stroke

Table: Communication Ports, Switches, and Lights

Marking

Internal Connection

Function/Typical Use

USB/AS-P

USB Device port on AS-P

Configuration of IP address using Device Administrator

USB/RP-C

USB Host port on RP-C Pro

Reserved for future use

IP1/AS-P

Ethernet 1 port on AS-P

Connection to Local Area Network (LAN)

IP2/AS-P

Ethernet 2 port on AS-P

Connection to RP-C Pro (IP1/RP-C)

IP1/RP-C

Ethernet 1 port on RP-C Pro

Connection to AS-P (IP2/AS-P) or to another AS-P network if used in demo of zoning

IP2/RP-C

Ethernet 2 port on RP-C Pro

Extension of IP network with additional RP-C Pro controllers

Modbus

RS-485 (RJ45) Com A port on RP-C Pro

Daisy chaining of Modbus devices, such as glass touch panels and thermostats, on Modbus RTU network a

NOTE: For connection to Modbus devices, it is recommended to use the Non-isolated RS-485 Adapter (SXWNISORS48510001) to provide screw termination. Do not connect an RS-485 adapter with internal logic to the Modbus port as this can cause the RP-C communications to fail and damage the RS-485 (RJ45) Com A port on RP-C Pro.

COMB/RP-C

RS-485 (RJ45) Com B port on RP-C Pro

Daisy chaining of RP controller expansion modules, such as light modules and relay modules, on Room Bus b

DI1

Digital Input 1 (DI1) on 10-channel relay module

Programmable function, switch on/off control of lights

DI2

Digital Input 2 (DI2) on 10-channel relay module

Programmable function, switch on/off control of lights

DO1

Relay Output 1 (DO1) on 10-channel relay module

Monolithic pilot light 1, light control demo

DO2

Relay Output 2 (DO2) on 10-channel relay module

Monolithic pilot light 2, light control demo

DO3

Relay Output 3 (DO3) on 10-channel relay module

Monolithic pilot light 3, light control demo

DO4

Relay Output 4 (DO4) on 10-channel relay module

Monolithic pilot light 4, light control demo

DO5

Relay Output 5 (DO5) on 10-channel relay module

Monolithic pilot light 5, light control demo

DO6

Relay Output 6 (DO6) on 10-channel relay module

Monolithic pilot light 6, light control demo

Switch

Universal Inputs / Outputs (Ub1 to Ub4) on RP-C Pro

Configurable function, control of lights and blinds

  1. The RS-485 Com A port on RP-C Pro is reconfigured for Modbus RTU network. By default, the port is configured for Sensor Bus.
  2. The RS-485 Com B port on RP-C Pro is by default configured for Room Bus.
  • AS-P
  • SpaceLogic RP-C Pro
  • CRS-HH-REL-10
  • RP-C-EXT-DALI
  • Wireless Adapter - Advanced
  • RP-C-CRS-DEMO