earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: Twisted Pair Adapter
Functionalities: Hardware
Product version: 1.8, 1.9, 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022, 2023, 2024, 7.0, 7.1
1/14/2026

Twisted Pair Adapter

SpaceLogic™ Twisted Pair Adapter - Ethernet (TPA-E) connects to the SpaceLogic BACnet/IP controller and automation server via Ethernet 10/100 Mbit (IEEE 802.3) and utilizes existing twisted pair cabling originally used for legacy serial and free topology protocols. This enables seamless integration of existing twisted pair networks into the IP-based infrastructure of the EcoStruxure Building Management System (BMS), reducing installation costs and simplifying the transition from legacy systems, such as LonWorks FTT-10 networks, to the EcoStruxure BMS network.

Twisted Pair Adapter is designed for integration with EcoStruxure BMSs.

The adapter reduces engineering effort by requiring little to no configuration.

The adapter supports free topology networks, including bus, star, ring (loop), daisy-chain, and hybrid (mixed) network topologies.

The adapter supports Ethernet connectivity at 10/100 Mbit/s. Actual data throughput may vary depending on factors such as the type and length of the transmission medium, network topology, and the number of nodes.

The device has an Ethernet 10/100BASE-TX port with RJ45 connector for connection to the SpaceLogic BACnet/IP controller or automation server and a 2-position removable screw terminal block for polarity insensitive connection to the twisted pair cable network.

The adapter is designed for scalability with support for up to 64 nodes (adapters) across the twisted pair cable network and a total connected cable length of up to 1200 m (3900 ft), including all stubs.

The device can be powered by a standard 24 VAC or 24 VDC power supply.

The device is designed for installation on a DIN rail with a width of 1.5 units (27 mm or 1.1 inches). The device can also be installed on a wall or flat surface.

 
action_zoom_plus_stroke Twisted Pair Adapter - Ethernet (TPA-E)
Figure: Twisted Pair Adapter - Ethernet (TPA-E)

Ethernet over Twisted Pair Cable Network

Twisted Pair Adapter supports Ethernet over twisted pair cable networks.

For more information, see Ethernet over Twisted Pair Cable Network .

Twisted Pair Adapter Power Supply

The Twisted Pair Adapter supports power input from either a standard 24 VAC or 24 VDC source.

For more information, see Twisted Pair Adapter Power Supply .

Twisted Pair Adapter Supported Communication Standards

As a protocol-agnostic device, the Twisted Pair Adapter supports various IP-based protocols, including BACnet/IP and BACnet/SC (Secure Connect), used in the EcoStruxure BMS network.

Twisted Pair Adapter Screw Terminals and Port

The Twisted Pair Adapter is equipped with the following connectors:

  • 4-position removable screw terminal block (Power input)

  • 2-position removable screw terminal block (NET)

  • RJ45 port labelled Ethernet 10/100

For more information, see Twisted Pair Adapter Screw Terminals and Port .

Twisted Pair Adapter LEDs

There are three LEDs on the front of the Twisted Pair Adapter. The LEDs indicate different types of status and modes.

For more information, see Twisted Pair Adapter LEDs .

Twisted Pair Adapter Button and Switch

The Twisted Pair Adapter has two controls on the front:

  • Push-button labeled “INIT”

  • 2-pole slide switch with positions labeled “M” and “T”

For more information, see Twisted Pair Adapter Button and Switch .

Twisted Pair Adapter Operating Modes

The operating modes are controlled by the M/T slide switch on the front of the adapter:

  • Master – For connection to an automation server (exactly one Master is required per twisted pair network).

  • Terminal – For connection to a SpaceLogic BACnet/IP controller.

For more information, see Twisted Pair Adapter Operating Modes .

Twisted Pair Adapter Device Installation

The Twisted Pair Adapter can be installed on a DIN rail or other flat surface inside a cabinet. The device is recommended to be installed in a cabinet, unless local regulations allow an exception.

For more information, see Twisted Pair Adapter Device Installation .

Wiring

The wiring recommendations provide guidance regarding wiring of the Central IO modules, automation servers, RP and MP controllers, IP-IO and RP-IO modules, RP controller expansion modules, Operator Display, and Twisted Pair Adapter.

For more information, see Wiring .

Firmware Management of Twisted Pair Adapter Devices

The Twisted Pair Adapter device is shipped with fully functional firmware. Using Twisted Pair Adapter Engineering Tool, you can update the firmware on multiple devices.

For more information, see Twisted Pair Adapter Engineering Tool Overview .

Twisted Pair Adapter Engineering Tool

Twisted Pair Adapter Engineering Tool is a standalone tool that allows monitoring of adapter status and link quality. The tool also enables firmware upgrades of connected adapters.

For more information, see Twisted Pair Adapter Engineering Tool Overview .

Twisted Pair Adapter Regulatory Compliance and Approvals

This section provides information on regulatory compliance and approvals for the Twisted Pair Adapter.

For more information, see Twisted Pair Adapter Regulatory Compliance and Approvals .

Specifications

AC input
Nominal voltage
24 VAC
Operating voltage range
±30 %
Frequency
50/60 Hz
Maximum power consumption
3 VA
Power input protection
MOV suppression and internal fuse
DC input
Nominal voltage
24 to 30 VDC
Operating voltage range
21 to 33 VDC
Maximum power consumption
1.5 W
Power input protection
MOV suppression and internal fuse
Environment
Ambient temperature, operating
-25 to +60 °C (-13 to +140 °F)
Ambient temperature, storage
-30 to +75 °C (-22 to +167 °F)
Humidity
Maximum 95 % RH non-condensing
Material
Ingress protection rating
IP 20
Plastic flame rating
UL94 V-0
Plenum rating
UL 2043 (Approved for plenum installations)
Mechanical
Dimensions
27 W x 110 H x 64 D mm (1.1 W x 4.3 H x 2.5 D in.)
 
action_zoom_plus_stroke
Weight
98 g (3.5 oz)
Installation
DIN rail or flat surface
  
Approved for plenum installation (UL 2043)
Communication ports
Ethernet
10/100BASE-TX (RJ45), IEEE 802.3 compliant
NET a
2-position removable screw terminal block, polarity insensitive
  
MOV suppression
Communications
Data communication
Transmission media
Twisted pair cable network
Maximum number of nodes across the twisted pair network
64
Maximum total connected cable length
1200 m (3900 ft)
Recommended cable type
Twisted pair, single pair, 20 AWG (0.52 mm²) or greater cross-sectional area
Transmission rate
10 or 100 Mbit/s a
Management interface
Management IP address
192.168.0.249
Hardware
Connectors
RJ45 port for Ethernet 10/100BASE-TX, IEEE 802.3 compliant
  
4-position removable screw terminal block for power input
  
2-position removable screw terminal block for NET (twisted pair cable network)
Status indicator LEDs
NET link
  
Ethernet link/activity
  
Master mode
Button
Initialize (INIT)
Switch
Master/Terminal mode
  
2-pole slide switch
  • Hardware Overview
  • SpaceLogic Twisted Pair Adapter
  • Ethernet over Twisted Pair Cable Network
  • Twisted Pair Adapter Power Supply
  • Twisted Pair Adapter LEDs
  • Twisted Pair Adapter Button and Switch
  • Twisted Pair Adapter Screw Terminals and Port
  • Twisted Pair Adapter Operating Modes
  • Twisted Pair Adapter Device Installation
  • Twisted Pair Adapter Engineering Tool Overview
  • Twisted Pair Adapter Regulatory Compliance and Approvals
  • Wiring