earth_america
user_standard Log on
action_search_stroke
earth_america

Power Supply

PS-24V
Refine your search
arrow2_down
Refine your search
Ok
Ok
Ok

35 Topic(s)

Concept

The Schneider Electric SpaceLogic hardware devices for the EcoStruxure BMS include terminal bases, PS-24V power supplies, Central IO modules, automation servers such as AS-P servers and AS-B servers, BACnet/IP devices such as MP-C controllers, MP-V controllers, IP-IO modules, and RP-C controllers, RP controller expansion modules, remote control, KNX Modbus gateway, Bluetooth adapter, Wireless Adapter - Advanced, SpaceLogic Sensor devices, Advanced Display devices, and Operator Display devices.

Concept

PS-24V is the power supply for the AS-P servers and Central IO modules. The PS-24V power supply requires an input voltage of either 24 VAC +/–20 % or 24–30 VDC.

Specifications

Hardware Installation

Part number: SXWTBPSW110001

Hardware Installation

Part number: SXWTBPSW110002

Hardware Installation

Part number: SXWPS24VX10A01

Hardware Installation

Part number: SXWTBPSW110A01

Hardware Installation

Part number: SXWPS24VX10001

How to

You install a terminal base on a horizontal DIN rail to ensure that the device is securely fastened and to allow sufficient cooling air flow through the electronics module. You install a terminal base on a DIN rail prior to connecting it to its neighboring terminal bases.

Concept

The SpaceLogic devices with the two-piece design are designed for installation on DIN rails in a cabinet.