earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: AO-8, AO-V-8, Automation Server, AS-B, DI-16, DO-FA-12, DO-FC-8, IP-IO , MP-C, MP-V, AS-P, PS-24V, RP-C, RP-C-EXT-0-10V-4-PD, RP-C-EXT-BL-2-LV-PD, RP-C-EXT-BL-4-HV-PD, RP-C-EXT-DALI-M-PD, RTD-DI-16, UI-16, UI-8/AO-4, UI-8/AO-V-4, UI-8/DO-FC-4
Functionalities: Hardware
Product version: 3.1
12/19/2019

Grounding and Power

It is important to perform the grounding correctly for the following reasons:

  • To design a system that is not harmed by detected minor connection errors.

  • To design a system that works well and is resistant to EMI.

  • To minimize the effects of ground currents that can cause unstable measurements.

The following sections provide recommendations for designing a good working system.

Grounding and Power for Systems with I/O Modules and PS-24V Units

This section provides grounding and power recommendations for system configurations with I/O modules and PS-24V units.

For more information, see Grounding and Power for Systems with I/O Modules and PS-24V Units .

Grounding and Power for Systems with SmartX AS-B Servers

This section provides grounding and power recommendations for system configurations with SmartX AS-B servers.

For more information, see Grounding and Power for Systems with SmartX AS-B Servers .

Grounding and Power for Systems with MP Series Controllers

This section provides grounding and power recommendations for system configurations with MP Series controllers.

For more information, see Grounding and Power for Systems with MP Series Controllers .

Grounding and Power for Systems with IP-IO Modules

This section provides grounding and power recommendations for system configurations with IP-IO modules.

For more information, see Grounding and Power for Systems with IP-IO Modules .

Grounding and Power for Systems with RP-C-12A, -12B, or -12C Controllers

This section provides grounding and power recommendations for system configurations with the RP-C controller models RP-C-12A, -12B, or -12C, which are models that support 24 VAC/DC input power.

For more information, see Grounding and Power for Systems with RP-C-12A, -12B, or -12C Controllers .

Grounding and Power for Systems with RP-C-16A Controller

This section provides grounding and power recommendations for system configurations with the RP-C controller model RP-C-16A, which is a model that supports 230 VAC input power.

For more information, see Grounding and Power for Systems with RP-C-16A Controller .

Grounding and Power for Systems with RP-C-16A and Expansion Modules

This section provides grounding and power recommendations for system configurations with an RP-C controller and RP Series expansion modules.

For more information, see Grounding and Power for Systems with RP-C-16A and Expansion Modules .

  • I/O Wiring
  • Grounding and Power for Systems with I/O Modules and PS-24V Units
  • Grounding and Power for Systems with SmartX AS-B Servers
  • Grounding and Power for Systems with MP Series Controllers
  • Grounding and Power for Systems with IP-IO Modules
  • Grounding and Power for Systems with RP-C-12A, -12B, or -12C Controllers
  • Grounding and Power for Systems with RP-C-16A Controller
  • Grounding and Power for Systems with RP-C-16A and Expansion Modules