earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: UI-8/AO-4, UI-8/AO-V-4, UI-8/DO-FC-4
Functionalities: Hardware
Product version: 1.8, 1.9, 2.0, 2.1, 3.0, 3.1, 3.2
3/16/2018

Mixed Modules

Mixed modules support a combination of electrical types, such as universal inputs mixed with digital outputs. The available mixed modules include the following:

  • UI-8/DO-FC-4 and UI-8/DOFC-4-H

  • UI-8/AO-4 and UI-8/AO-4-H

  • UI-8/AO-V-4 and UI-8/AO-V-4-H

Note:

Module names with an -H indicate the presence of Hand-Off-Auto override switches.

UI-8/DO-FC-4 and UI-8/DO-FC-4-H I/O Modules

The UI-8/DO-FC-4 module combines 8 universal inputs and 4 digital Form C relay outputs. You can use these modules when an application requires only a few points of each type.

The following input types are supported:

  • Dry contact closing

  • Voltage 0–10 VDC

  • Current 0–20 mA

  • Thermistor – 10k Type 1 (Continuum), 10k Type II (I/NET), 10k Type III (Satchwell), 10k Linearized (Satchwell D?T), 10k Type IV (FD), and 10k Type V (FD w/11k shunt)

  • Thermistor – 1.8k (Xenta)

  • Thermistor – 1k (Balco)

  • Thermistor – 20k (Honeywell)

  • Thermistor – 2.2k (Johnson Controls)

  • Supervised

  • Counter inputs

The following output types are supported:

  • Digital Form C

  • Tristate

The Form-C relays in the UI-8/DO-FC-4 are designed for direct load applications for up to 3 A loads. For more information, see UI-8/DO-FC-4 and UI-8/DO-FC-4-H I/O Modules .

UI-8/AO-4 and UI-8/AO-4-H I/O Modules

The UI-8/AO-4 is a combination I/O module, consisting of 8 universal input channels and 4 analog output channels. You can use these modules when an application requires only a few points of each type.

The following input types are supported:

  • Dry contact closing

  • Voltage 0–10 VDC

  • Current 0–20 mA

  • Thermistor – 10k Type 1 (Continuum), 10k Type II (I/NET), 10k Type III (Satchwell), 10k Linearized (Satchwell D?T), 10k Type IV (FD), and 10k Type V (FD w/11k shunt)

  • Thermistor – 1.8k (Xenta)

  • Thermistor – 1k (Balco)

  • Thermistor – 20k (Honeywell)

  • Thermistor – 2.2k (Johnson Controls)

  • Supervised

  • Counter inputs

The following output types are supported:

  • Voltage 0–10 VDC

  • Current 0–20 mA

For more information, see UI-8/AO-4 and UI-8/AO-4-H I/O Modules .

UI-8/AO-V-4 and UI-8/AO-V-4-H I/O Modules

The UI-8/AO-V-4 is a combined input and output module that supports 8 universal input channels and 4 analog output channels.

The following input types are supported:

  • Dry contact closing

  • Voltage 0–10 VDC

  • Current 0–20 mA

  • Thermistor – 10k Type 1 (Continuum), 10k Type II (I/NET), 10k Type III (Satchwell), 10k Linearized (Satchwell D?T), 10k Type IV (FD), and 10k Type V (FD w/11k shunt)

  • Thermistor – 1.8k (Xenta)

  • Thermistor – 1k (Balco)

  • Thermistor – 20k (Honeywell)

  • Thermistor – 2.2k (Johnson Controls)

  • Supervised

  • Counter inputs

The supported output type is Voltage 0–10 VDC. For more information, see UI-8/AO-V-4 and UI-8/AO-V-4-H I/O Modules .

  • I/O Modules
  • UI-8/DO-FC-4 and UI-8/DO-FC-4-H I/O Modules
  • UI-8/AO-4 and UI-8/AO-4-H I/O Modules
  • UI-8/AO-V-4 and UI-8/AO-V-4-H I/O Modules