earth_america
user_standard Connexion
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Produits : UI-8/AO-4, UI-8/AO-V-4, UI-8/DO-FC-4
Fonctionnalités : Matériel
Version produit : 3.3, 2022, 2023, 2024, 7.0
04/07/2025

Mixed Modules

Mixed modules support a combination of electrical types, such as universal inputs mixed with digital or analog outputs. The available mixed modules include the following:

  • UI-8/DO-FC-4 and UI-8/DO-FC-4-H

  • UI-8/AO-4 and UI-8/AO-4-H

  • UI-8/AO-V-4 and UI-8/AO-V-4-H

Déclaration

Module names with an -H indicate the presence of Hand-Off-Auto override switches.

UI-8/DO-FC-4 and UI-8/DO-FC-4-H Central IO Modules

These Central IO modules combine 8 universal inputs and 4 digital outputs of the Form C relay type. You can use these modules when an application requires only a few I/O points of each type. The universal inputs can be used for any mix of temperature, pressure, flow, status points, and similar inputs. The Form C relays are designed for direct load applications for up to 3 A loads.

Pour plus d'informations, voir UI-8/DO-FC-4 and UI-8/DO-FC-4-H Central IO Modules .

UI-8/AO-4 and UI-8/AO-4-H Central IO Modules

These Central IO modules combine 8 universal inputs and 4 analog outputs. You can use these modules when an application requires only a few I/O points of each type. The universal inputs can be used for any mix of temperature, pressure, flow, status points, and similar inputs. The analog outputs can be used to control a wide range of devices, such as valves and actuators, using a 0-10 VDC or 0-20 mA control signal.

Pour plus d'informations, voir UI-8/AO-4 and UI-8/AO-4-H Central IO Modules .

UI-8/AO-V-4 and UI-8/AO-V-4-H Central IO Modules

These Central IO modules combine 8 universal inputs and 4 analog outputs. You can use these modules when an application requires only a few I/O points of each type. The universal inputs can be used for any mix of temperature, pressure, flow, status points, and similar inputs. The analog outputs can be used to control a wide range of devices, such as valves and actuators, using a 0-10 VDC control signal.

Pour plus d'informations, voir UI-8/AO-V-4 and UI-8/AO-V-4-H Central IO Modules .

  • Central IO Modules
  • UI-8/DO-FC-4 and UI-8/DO-FC-4-H Central IO Modules
  • UI-8/AO-4 and UI-8/AO-4-H Central IO Modules
  • UI-8/AO-V-4 and UI-8/AO-V-4-H Central IO Modules