Mixed modules support a combination of electrical types, such as universal inputs mixed with digital outputs. The available mixed modules include the following:
UI-8/DO-FC-4 and UI-8/DOFC-4-H
UI-8/AO-4 and UI-8/AO-4-H
UI-8/AO-V-4 and UI-8/AO-V-4-H
Module names with an -H indicate the presence of Hand-Off-Auto override switches.
The UI-8/DO-FC-4 module combines 8 universal inputs and 4 digital Form C relay outputs. You can use these modules when an application requires only a few points of each type.
The following input types are supported:
Dry contact closing
Voltage 0–10 VDC
Current 0–20 mA
Thermistor – 10k Type 1 (Continuum), 10k Type II (I/NET), 10k Type III (Satchwell), 10k Linearized (Satchwell D?T), 10k Type IV (FD), and 10k Type V (FD w/11k shunt)
Thermistor – 1.8k (Xenta)
Thermistor – 1k (Balco)
Thermistor – 20k (Honeywell)
Thermistor – 2.2k (Johnson Controls)
Supervised
Counter inputs
The following output types are supported:
Digital Form C
Tristate
The Form-C relays in the UI-8/DO-FC-4 are designed for direct load applications for up to 3 A loads. 有关更多信息,请参阅 UI-8/DO-FC-4 and UI-8/DO-FC-4-H I/O Modules .
The UI-8/AO-4 is a combination I/O module, consisting of 8 universal input channels and 4 analog output channels. You can use these modules when an application requires only a few points of each type.
The following input types are supported:
Dry contact closing
Voltage 0–10 VDC
Current 0–20 mA
Thermistor – 10k Type 1 (Continuum), 10k Type II (I/NET), 10k Type III (Satchwell), 10k Linearized (Satchwell D?T), 10k Type IV (FD), and 10k Type V (FD w/11k shunt)
Thermistor – 1.8k (Xenta)
Thermistor – 1k (Balco)
Thermistor – 20k (Honeywell)
Thermistor – 2.2k (Johnson Controls)
Supervised
Counter inputs
The following output types are supported:
Voltage 0–10 VDC
Current 0–20 mA
有关更多信息,请参阅 UI-8/AO-4 and UI-8/AO-4-H I/O Modules .
The UI-8/AO-V-4 is a combined input and output module that supports 8 universal input channels and 4 analog output channels.
The following input types are supported:
Dry contact closing
Voltage 0–10 VDC
Current 0–20 mA
Thermistor – 10k Type 1 (Continuum), 10k Type II (I/NET), 10k Type III (Satchwell), 10k Linearized (Satchwell D?T), 10k Type IV (FD), and 10k Type V (FD w/11k shunt)
Thermistor – 1.8k (Xenta)
Thermistor – 1k (Balco)
Thermistor – 20k (Honeywell)
Thermistor – 2.2k (Johnson Controls)
Supervised
Counter inputs
The supported output type is Voltage 0–10 VDC. 有关更多信息,请参阅 UI-8/AO-V-4 and UI-8/AO-V-4-H I/O Modules .