earth_america
user_standard Iniciar sesión
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concepto

Concepto


Productos AD v1
Funcionalidades: Hardware
Versión del producto: 3.2
20/11/2020

AD v1

arrow1_rotationStationary HMI Terminal arrow1_rotationKiosk Mode arrow1_rotationAD v1 Bundle arrow1_rotationInstallation Options arrow1_rotationAD v1 Communication and Power arrow1_rotationPreinstalled Apps arrow1_rotationEspecificaciones

AD v1 provides a Human Machine Interface (HMI) for local access to the EcoStruxure BMS servers.

AD v1 is based on an Android platform with a high-resolution touchscreen display. The display size is 10 inches.

 
action_zoom_plus_stroke AD v1
Figura: AD v1

Stationary HMI Terminal

AD v1 is intended to be used as a stationary HMI terminal. For example, AD v1 can be installed on a control cabinet in a plant room or it can be installed on a wall in a hospital.

Kiosk Mode

AD v1 is preinstalled with SmartXKiosk, which allows you to lock AD v1 into Kiosk mode to prevent users from accessing other apps than the one you have downloaded and selected. Para obtener más información, consulte SmartXKiosk Overview .

AD v1 Bundle

AD v1 is delivered in a bundle, which contains a protective frame. When assembled, the frame protects against dust, moisture, and mechanical damage. The USB cable is ordered separately from Schneider Electric.

Aviso

The frame and its base do not provide protection against theft.

Installation Options

The protective frame has a base, which is equipped with hole mount patterns to support a variety of installation options. For example, AD v1 can be installed on a control cabinet, on a wall, or on a VESA stand that fits devices with a 100 x 100 mm (3.94 x 3.94 in.) hole pattern.

AD v1 Communication and Power

AD v1 can use either a wired (USB) connection or a wireless (WiFi) connection to communicate with EcoStruxure BMS servers. AD v1 can be powered either by a SmartX AS-P server, SmartX AS-B server, or USB power adapter.

Para obtener más información, consulte AD v1 Communication and Power .

Preinstalled Apps

AD v1 is delivered with the following set of preinstalled apps:

  • SmartXKiosk for locking AD v1 into Kiosk mode

  • SmartX AD-Link for enabling IP over USB communication

    Para obtener más información, consulte SmartX AD-Link Overview .

  • Technician Tool for operation and maintenance of EcoStruxure BMS servers

Especificaciones

Electrical
DC input current consumption
500 mA to 1.3 A
DC input supply voltage
5 VDC (USB)
Environment
Ambient temperature, operating
5 to 35 °C (41 to 95 °F)
Material
Enclosure
UV stable ABS
Ingress protection rating
IP 54
Plastic flame rating
UL94 HB
Mechanical
Dimensions (W x H x D)
266 x 203 x 19 mm (10.5 x 8.0 x 0.75 in.)
 
action_zoom_plus_stroke
Weight
0.656 kg (1.446 lb)
Communications
USB
1 USB 2.0 port
WiFi
802.11 a/b/g/n 2.4 + 5 GHz
CPU
Frequency
1.2 GHz
Type
Quad-core
Internal memory
1.5 GB RAM, 16 GB ROM
Operating system
Supported versions
Android 4.4 to 4.4.4 (KitKat)
  
Android 4.4W to 4.4W.2 (KitKat)
  
Android 5.0 to 5.1 (Lollipop)
Display
Display resolution
1280 x 800 pixels
Display size
10.1 inches (256 mm)
Display type
TFT LCD, touchscreen
  • EcoStruxure Building Management Overview
  • Hardware Overview
  • SmartXKiosk Overview
  • SmartX AD-Link Overview
  • AD v1 Communication and Power
  • Installing the AD v1 Base on a Cabinet
  • Installing the AD v1 Base on a Wall
  • Installing the AD v1 Tablet and Frame