AD v1 provides a Human Machine Interface (HMI) for local access to the EcoStruxure BMS servers.
AD v1 is based on an Android platform with a high-resolution touchscreen display. The display size is 10 inches.
AD v1 is intended to be used as a stationary HMI terminal. For example, AD v1 can be installed on a control cabinet in a plant room or it can be installed on a wall in a hospital.
AD v1 is preinstalled with SmartXKiosk, which allows you to lock AD v1 into Kiosk mode to prevent users from accessing other apps than the one you have downloaded and selected. 有关更多信息,请参阅 SmartXKiosk Overview .
AD v1 is delivered in a bundle, which contains a protective frame. When assembled, the frame protects against dust, moisture, and mechanical damage. The USB cable is ordered separately from Schneider Electric.
The frame and its base do not provide protection against theft.
The protective frame has a base, which is equipped with hole mount patterns to support a variety of installation options. For example, AD v1 can be installed on a control cabinet, on a wall, or on a VESA stand that fits devices with a 100 x 100 mm (3.94 x 3.94 in.) hole pattern.
AD v1 can use either a wired (USB) connection or a wireless (WiFi) connection to communicate with EcoStruxure BMS servers. AD v1 can be powered either by a SmartX AS-P server, SmartX AS-B server, or USB power adapter, but not by an Automation Server.
有关更多信息,请参阅 AD v1 Communication and Power .
AD v1 is delivered with the following set of preinstalled apps:
SmartXKiosk for locking AD v1 into Kiosk mode
SmartX AD-Link for enabling IP over USB communication
有关更多信息,请参阅 SmartX AD-Link Overview .
Technician Tool for operation and maintenance of EcoStruxure BMS servers
Electrical | |
DC input current consumption
|
500 mA to 1.3 A
|
DC input supply voltage
|
5 VDC (USB)
|
Environment | |
Ambient temperature, operating
|
5 to 35 °C (41 to 95 °F)
|
Material | |
Enclosure
|
UV stable ABS
|
Ingress protection rating
|
IP 54
|
Plastic flame rating
|
UL94 HB
|
Mechanical | |
Dimensions (W x H x D)
|
266 x 203 x 19 mm (10.5 x 8.0 x 0.75 in.)
|
|
|
Weight
|
0.656 kg (1.446 lb)
|
Communications | |
USB
|
1 USB 2.0 port
|
WiFi
|
802.11 a/b/g/n 2.4 + 5 GHz
|
CPU | |
Frequency
|
1.2 GHz
|
Type
|
Quad-core
|
Internal memory
|
1.5 GB RAM, 16 GB ROM
|
Operating system | |
Supported versions
|
Android 4.4 to 4.4.4 (KitKat)
|
Android 4.4W to 4.4W.2 (KitKat)
|
|
Android 5.0 to 5.1 (Lollipop)
|
|
Display | |
Display resolution
|
1280 x 800 pixels
|
Display size
|
10.1 inches (256 mm)
|
Display type
|
TFT LCD, touchscreen
|