earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: AS-P Smoke Control, Automation Server Smoke Control, IP-IO Smoke Control, MP-C Smoke Control, MP-V Smoke Control
Functionalities: Smoke Control
Product version: 2024
1/9/2025

SEBOX202010 Enclosure

The SEBOX202010 enclosure is a 9.8 inch deep (250 mm), compact, multi-purpose box. Its features include a reversible door with invisible hinges that open 120 degrees, a standard 3mm double bar lock with screw driver lock feature and a foamed-in polyurethane gasket door that prevents water and dust migration. An optional key lock is also available. You can order the enclosures with an optional perforated back plate using the P suffix on the model. The SEBOX202010 is designed for use with EcoStruxure Building Operation components, such as Automation Servers, Power Supplies, MP controllers and Central IO modules.

The SEBOX201010 is a wall-mounted enclosure with the following dimensions:

  • Height: 19.7 inch (500 mm)

  • Width: 19.7 inch (500 mm)

  • Depth: 9.8 inch (250 mm)

  • Cubic inch volume: 3803 (62500 cu. cm)

For more information, see Mounting a UL 864 Smoke Control Enclosure .

  • Smoke Control Recommended Enclosures
  • MNA-FLO-1 Enclosure
  • SEBOX121806 Enclosure
  • SEBOX161608 Enclosure
  • SEBOX242408 Enclosure
  • SEBOX392410 Enclosure
  • SEBOX393210 Enclosure
  • SEBOX483212 Enclosure
  • UL 864 Smoke Control Enclosure Mounting Hardware
  • Mounting a UL 864 Smoke Control Enclosure