earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: AS-P
Functionalities: Hardware
Product version: 2.0, 2.1, 3.0, 3.1
3/18/2021

SmartX AS-P Server Screw Terminals

There are 4+3+5 pluggable screw terminals at the top of a SmartX AS-P server.

Recommended screw tightening torque: 0.56 Nm (5 lbf.in)

 
action_zoom_plus_stroke SmartX AS-P server screw terminals and other connectors

SmartX AS-P server screw terminals and other connectors

Table: Top Side Screw Terminals, SmartX AS-P Server

Terminal number

Designation

Usage

COM A

1

TX/RX +

RS-485 communication

2

TX/RX –

RS-485 communication

3

RET

Internally connected to ground

4

Bias +

5.0 VDC, 25 mA output for RS-485 biasing

COM B

5

TX/RX +

RS-485 communication

6

TX/RX –

RS-485 communication

7

RET

Internally connected to ground

LON

8

TX/RX +

RS-485 LonWorks

9

TX/RX –

RS-485 LonWorks

10

RET

Internally connected to ground

11

LON-1

TP/FT-10 Free topology LonWorks network, 78 kbps

12

LON-2

TP/FT-10 Free topology LonWorks network, 78 kbps

The screw terminals 1 to 7, intended for RS-485 communication, act as connectors to the SmartX AS-P server and are easily inserted/removed without disrupting the network. Doing so may help in isolating possible RS-485 communication problems.

  • Hardware Overview
  • SmartX AS-P Servers