earth_america
user_standard Accedi
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concetto

Concetto


Prodotti: AS-L
Funzionalità: Hardware
Versione del prodotto: 1.8, 1.9, 2.0, 2.1, 3.0, 3.1
20/08/2020

Automation Server Screw Terminals

There are 12 screw terminals at the top of the Automation Server and 3+4 pluggable screw terminals at the bottom.

 
action_zoom_plus_stroke Automation Server screw terminals and other connectors
Figura: Automation Server screw terminals and other connectors

Tabella: Top Side Screw Terminals, Automation Server

Terminal number

Designation

Usage

1

RET

Internally connected to ground

2

Factory

No function

3

OPERATOR PANEL a

4

RET

Internally connected to ground

5

10 V

10 VDC max. 120 mA

6

Tx/Rx +

RS-485 communication

7

Tx/Rx –

RS-485 communication

LON

8

Tx/Rx +

RS-485 LonWorks

9

Tx/Rx –

RS-485 LonWorks

10

Shield

Internally connected to ground

11

LON-1

TP/FT-10 Free topology LonWorks network, 78 kbps

12

LON-2

TP/FT-10 Free topology LonWorks network, 78 kbps

  1. Operator Panels are not supported.

The screw terminals 13 to 19, intended for RS-485 communication, act as connectors to the Automation Server and are easily inserted/removed without disrupting the network. Doing so may help in isolating possible RS-485 communication problems.

Tabella: Bottom Side Screw Terminals, Automation Server

Terminal number

Designation

Usage

COM A

13

Tx/Rx +

RS-485 communication

14

Tx/Rx –

RS-485 communication

15

Shield

Internally connected to ground

COM B

16

Tx/Rx +

RS-485 communication

17

Tx/Rx –

RS-485 communication

18

Shield

Internally connected to ground

19

3.3V

3.3 VDC, 100 mA output for RS-485 biasing

  • Hardware Overview
  • Automation Servers