earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: AS-B
Functionalities: Hardware
Product version: 3.3, 2022, 2023, 2024, 7.0
7/23/2021

AS-B Server Screw Terminals

AS-B servers use pluggable terminal blocks, which are easy to install and remove from the device. The terminal blocks are delivered with the device.

Spare terminal blocks can be ordered using the part number SXWASBCON10001.

The wiring recommendations are provided separately. For more information, see Wiring .

Screw Terminals for AS-B Servers with 24 I/O Points

AS-B servers with 24 I/O points use nine pluggable terminal blocks and one fixed terminal block.

For more information, see Screw Terminals for AS-B Servers with 24 I/O Points .

Screw Terminals for AS-B servers with 36 I/O Points

AS-B servers with 36 I/O points use nine pluggable terminal blocks and one fixed terminal block.

For more information, see Screw Terminals for AS-B Servers with 36 I/O Points .

  • AS-B Servers
  • Screw Terminals for AS-B Servers with 24 I/O Points
  • Screw Terminals for AS-B Servers with 36 I/O Points
  • Wiring