earth_america
user_standard Anmelden
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Benutzeroberfläche

Benutzeroberfläche


Produkte: AS-B, IP-IO , MP-C
Funktionen: Hardware
Produktversion: 3.3, 2022, 2023, 2024, 7.0
23.07.2021

Temperature Input Configuration Screen

Use the Temperature Input Configuration screen to configure a thermistor type to use for a temperature input.

 
action_zoom_plus_stroke Temperature input configuration screen
Abbildung: Temperature input configuration screen

Tabelle: Temperature Input Configuration Screen

Component

Description

10K ACC

Select to use a 10 kohm Type I (Continuum) thermistor or SpaceLogic Resistive Temperature Sensor (SLAnXXX a ).

1.8K TAC

Select to use a 1.8 kohm Xenta thermistor.

10K CSI

Select to use a 10 kohm Type II (I/NET) thermistor.

10K Satchwell

Select to use a 10 kohm Type III (Satchwell) thermistor.

10K S-well linear

Select to use a 10 kohm linearized (Satchwell D?T) thermistor.

10K Invensys

Select to use a 10 kohm Type IV (FD) thermistor.

10K I-sys linear

Select to use a 10 kohm linearized Type V (FD with 11 kohm shunt) thermistor.

1K Balco

Select to use a 1 kohm Balco thermistor.

20K Honeywell

Select to use a 20 kohm Honeywell thermistor.

2.2K J Controls

Select to use a 2.2 kohm Johnson Controls thermistor.

  1. The fourth character (“n”) of this model number indicates the housing: S (Medium matte white), W (Optimum glass white), or B (Optimum glass black). The model number SXWSATXXXRXX is replaced by SLASXXX
  • Configure Inputs and Outputs for Temporary Use