earth_america
user_standard Iniciar sesión
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Interfaz de usuario

Interfaz de usuario


Productos AS-B, IP-IO , MP-C
Funcionalidades: Hardware
Versión del producto: 2.0, 2.1, 3.0, 3.1, 3.2
13/03/2019

Temperature Input Configuration Screen

Use the Temperature Input Configuration screen to configure a thermistor type to use for a temperature input.

 
action_zoom_plus_stroke Temperature input configuration screen
Figura: Temperature input configuration screen

Tabla: Temperature Input Configuration Screen

Component

Description

10K ACC

Select to use a 10 kohm Type I (Continuum) thermistor or SmartX Living Space Resistive Temperature Sensor (SXWSATXXXSLX).

1.8K TAC

Select to use a 1.8 kohm Xenta thermistor.

10K CSI

Select to use a 10 kohm Type II (I/NET) thermistor.

10K Satchwell

Select to use a 10 kohm Type III (Satchwell) thermistor.

10K S-well linear

Select to use a 10 kohm linearized (Satchwell D?T) thermistor.

10K Invensys

Select to use a 10 kohm Type IV (FD) thermistor.

10K I-sys linear

Select to use a 10 kohm linearized Type V (FD with 11 kohm shunt) thermistor.

1K Balco

Select to use a 1 kohm Balco thermistor.

20K Honeywell

Select to use a 20 kohm Honeywell thermistor.

2.2K J Controls

Select to use a 2.2 kohm Johnson Controls thermistor.

  • Configure Inputs and Outputs for Temporary Use