Use the Temperature Input Configuration screen to configure a thermistor type to use for a temperature input.
|
Component |
Description |
|
10K ACC |
Select to use a 10 kohm Type I (Continuum) thermistor or SpaceLogic Resistive Temperature Sensor (SLAnXXX a ). |
|
1.8K TAC |
Select to use a 1.8 kohm Xenta thermistor. |
|
10K CSI |
Select to use a 10 kohm Type II (I/NET) thermistor. |
|
10K Satchwell |
Select to use a 10 kohm Type III (Satchwell) thermistor. |
|
10K S-well linear |
Select to use a 10 kohm linearized (Satchwell D?T) thermistor. |
|
10K Invensys |
Select to use a 10 kohm Type IV (FD) thermistor. |
|
10K I-sys linear |
Select to use a 10 kohm linearized Type V (FD with 11 kohm shunt) thermistor. |
|
1K Balco |
Select to use a 1 kohm Balco thermistor. |
|
20K Honeywell |
Select to use a 20 kohm Honeywell thermistor. |
|
2.2K J Controls |
Select to use a 2.2 kohm Johnson Controls thermistor. |