earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
用户界面

用户界面


产品: AS-B, IP-IO , MP-C
功能: 硬件
产品版本: 2.0, 2.1, 3.0, 3.1, 3.2
2019/3/13

Temperature Input Configuration Screen

Use the Temperature Input Configuration screen to configure a thermistor type to use for a temperature input.

 
action_zoom_plus_stroke Temperature input configuration screen
图: Temperature input configuration screen

表格: Temperature Input Configuration Screen

Component

Description

10K ACC

Select to use a 10 kohm Type I (Continuum) thermistor or SmartX Living Space Resistive Temperature Sensor (SXWSATXXXSLX).

1.8K TAC

Select to use a 1.8 kohm Xenta thermistor.

10K CSI

Select to use a 10 kohm Type II (I/NET) thermistor.

10K Satchwell

Select to use a 10 kohm Type III (Satchwell) thermistor.

10K S-well linear

Select to use a 10 kohm linearized (Satchwell D?T) thermistor.

10K Invensys

Select to use a 10 kohm Type IV (FD) thermistor.

10K I-sys linear

Select to use a 10 kohm linearized Type V (FD with 11 kohm shunt) thermistor.

1K Balco

Select to use a 1 kohm Balco thermistor.

20K Honeywell

Select to use a 20 kohm Honeywell thermistor.

2.2K J Controls

Select to use a 2.2 kohm Johnson Controls thermistor.

  • Configure Inputs and Outputs for Temporary Use