earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
概念

概念


产品: AD v2
功能: 硬件
产品版本: 3.3, 2022, 2023, 2024, 7.0
2024/12/17

AD v2

arrow1_rotationAD v2 arrow1_rotationKiosk Mode arrow1_rotationAD v2 Bundle arrow1_rotationInstallation Options arrow1_rotationAD v2 Communication and Power arrow1_rotationPreinstalled Software arrow1_rotation规格

AD v2 is the successor to AD v1, and offers several improvements such as higher display resolution, enhanced processor performance, and increased memory size. Like AD v1, AD v2 provides a Human Machine Interface (HMI) for local access to the EcoStruxure BMS servers.

AD v2 is based on an Android platform with a high-resolution touchscreen display. The display size is 10.1 inches.

 
action_zoom_plus_stroke AD v2
图: AD v2

AD v2

AD v2 is intended to be used as a stationary HMI terminal. For example, AD v2 can be installed on a control cabinet in a plant room.

Kiosk Mode

AD v2 is preinstalled with SmartXKiosk, which allows you to lock AD v2 into Kiosk mode to prevent users from accessing other apps than the one you have selected. 有关更多信息,请参阅 SmartXKiosk Overview .

AD v2 Bundle

AD v2 is delivered in a bundle, which contains a protective frame. When assembled, the frame protects against dust, moisture, and mechanical damage. The USB cable is ordered separately from Schneider Electric.

注释:

The frame and its base do not provide protection against theft.

Installation Options

The protective frame has a base, which is equipped with hole mount patterns to support a variety of installation options. For example, AD v2 can be installed on a control cabinet, on a wall, or on a VESA stand that fits devices with a 100 x 100 mm (3.94 x 3.94 in.) hole pattern.

AD v2 Communication and Power

AD v2 uses a wired (USB) connection to communicate with EcoStruxure BMS servers. During installation and commissioning, you can use a wireless access point to establish communication between AD v2 and EcoStruxure BMS servers. AD v2 can be powered either by a AS-P server, AS-B server, or USB power adapter.

有关更多信息,请参阅 AD v2 Communication and Power .

Preinstalled Software

AD v2 is delivered with the following preinstalled software:

  • SmartXKiosk for locking AD v2 into Kiosk mode

    有关更多信息,请参阅 SmartXKiosk Overview .

  • AD-Link for enabling IP over USB communication

    有关更多信息,请参阅 AD-Link Overview .

规格

Electrical
DC input current consumption
500 mA to 1.3 A
DC input supply voltage
5 VDC (USB)
Environment
Ambient temperature, operating
5 to 35 °C (41 to 95 °F)
Ambient temperature, storage
-20 °C to +60 °C (-4 °F to +140 °F)
Maximum humidity
95 % RH non-condensing
Material
Enclosure
UV stable ABS
Ingress protection rating
IP 54
Plastic flame rating
UL94 HB
Mechanical
Dimensions (W x H x D)
301 x 167 x 19 mm (11.8 x 6.6 x 0.75 in.)
 
action_zoom_plus_stroke
Weight
0.743 kg (1.638 lb)
Communications
USB
1 USB 2.0 port
WiFi
802.11 a/b/g/n/ac 2.4 + 5 GHz, VHT80
CPU
Frequency
1.6 GHz
Type
Octa-core (8-core)
Internal memory
2 GB RAM, 32 GB ROM
Operating system
Supported versions
Android 8.1 (Oreo)
Display
Display resolution
1,920 x 1,200 pixels
Display aspect ratio
16:10
Display size
10.1 inches (255 mm)
Display type
TFT LCD, touchscreen
  • EcoStruxure Building Management Overview
  • Hardware Overview
  • SmartXKiosk Overview
  • AD-Link Overview
  • Building Operation WebStation Overview
  • AD v2 Communication and Power
  • Installing the AD v2 Base on a Cabinet
  • Installing the AD v2 Base on a Wall
  • Installing the AD v2 Tablet and Frame