earth_america
user_standard Zaloguj się
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Pojęcie

Pojęcie


Produkty: MP-C
Funkcje: Sprzęt
Wersja produktu: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022
2018-05-18

MP-C Screw Terminals

arrow1_rotationMP-C-15A Screw Terminals arrow1_rotationMP-C-18A Screw Terminals arrow1_rotationMP-C-18B Screw Terminals arrow1_rotationMP-C-24A Screw Terminals arrow1_rotationMP-C-36A Screw Terminals

The MP-C is delivered with terminal blocks installed on the device. The MP-C uses pluggable terminal blocks, which are easy to install and remove from the device.

The only exception is the high power relay outputs on the MP-C-15A and MP-C-18A models, which use a two-position fixed terminal block due to current requirements.

Spare terminal blocks can be ordered separately using the part number SXWMPCCON1.

The wiring recommendations are provided separately. Więcej informacji zawiera Wiring .

MP-C-15A Screw Terminals

MP-C-15A has 15 I/O points and the controller is equipped with six pluggable terminal blocks and one fixed terminal block.

Więcej informacji zawiera MP-C-15A Screw Terminals .

MP-C-18A Screw Terminals

MP-C-18A has 18 I/O points and the controller is equipped with seven pluggable terminal blocks and one fixed terminal block.

Więcej informacji zawiera MP-C-18A Screw Terminals .

MP-C-18B Screw Terminals

MP-C-18B has 18 I/O points and the controller is equipped with seven pluggable terminal blocks.

Więcej informacji zawiera MP-C-18B Screw Terminals .

MP-C-24A Screw Terminals

MP-C-24A has 24 I/O points and the controller is equipped with seven pluggable terminal blocks.

Więcej informacji zawiera MP-C-24A Screw Terminals .

MP-C-36A Screw Terminals

MP-C-36A has 36 I/O points and the controller is equipped with 10 pluggable terminal blocks.

Więcej informacji zawiera MP-C-36A Screw Terminals .

  • MP-C Controllers
  • MP-C-15A Screw Terminals
  • MP-C-18A Screw Terminals
  • MP-C-18B Screw Terminals
  • MP-C-24A Screw Terminals
  • MP-C-36A Screw Terminals
  • Wiring