earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
概念

概念


产品: MP-C
功能: 硬件
产品版本: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022
2018/5/18

MP-C Screw Terminals

arrow1_rotationMP-C-15A Screw Terminals arrow1_rotationMP-C-18A Screw Terminals arrow1_rotationMP-C-18B Screw Terminals arrow1_rotationMP-C-24A Screw Terminals arrow1_rotationMP-C-36A Screw Terminals

The MP-C is delivered with terminal blocks installed on the device. The MP-C uses pluggable terminal blocks, which are easy to install and remove from the device.

The only exception is the high power relay outputs on the MP-C-15A and MP-C-18A models, which use a two-position fixed terminal block due to current requirements.

Spare terminal blocks can be ordered separately using the part number SXWMPCCON1.

The wiring recommendations are provided separately. 有关更多信息,请参阅 Wiring .

MP-C-15A Screw Terminals

MP-C-15A has 15 I/O points and the controller is equipped with six pluggable terminal blocks and one fixed terminal block.

有关更多信息,请参阅 MP-C-15A Screw Terminals .

MP-C-18A Screw Terminals

MP-C-18A has 18 I/O points and the controller is equipped with seven pluggable terminal blocks and one fixed terminal block.

有关更多信息,请参阅 MP-C-18A Screw Terminals .

MP-C-18B Screw Terminals

MP-C-18B has 18 I/O points and the controller is equipped with seven pluggable terminal blocks.

有关更多信息,请参阅 MP-C-18B Screw Terminals .

MP-C-24A Screw Terminals

MP-C-24A has 24 I/O points and the controller is equipped with seven pluggable terminal blocks.

有关更多信息,请参阅 MP-C-24A Screw Terminals .

MP-C-36A Screw Terminals

MP-C-36A has 36 I/O points and the controller is equipped with 10 pluggable terminal blocks.

有关更多信息,请参阅 MP-C-36A Screw Terminals .

  • MP-Cs
  • MP-C-15A Screw Terminals
  • MP-C-18A Screw Terminals
  • MP-C-18B Screw Terminals
  • MP-C-24A Screw Terminals
  • MP-C-36A Screw Terminals
  • Wiring