earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: MP-V
Functionalities: Hardware
Product version: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022, 2023, 2024
5/18/2018

MP-V Screw Terminals

arrow1_rotationMP-V-7A Screw Terminals arrow1_rotationMP-V-9A Screw Terminals

The MP-V is delivered with terminal blocks installed on the device. The MP-V uses pluggable terminal blocks, which are easy to install and remove from the device.

Spare terminal blocks can be ordered separately using the part number SXWMPVCON10001.

The wiring recommendations are provided separately. For more information, see Wiring .

MP-V-7A Screw Terminals

MP-V-7A has seven I/O points and the controller is equipped with four pluggable terminal blocks.

For more information, see MP-V-7A Screw Terminals .

MP-V-9A Screw Terminals

MP-V-9A has nine I/O points and the controller is equipped with four pluggable terminal blocks.

For more information, see MP-V-9A Screw Terminals .

  • MP-Vs
  • MP-V-7A Screw Terminals
  • MP-V-9A Screw Terminals
  • Wiring