The MP-C controller is available in five models that support BACnet/IP communication. These five models offer five different combinations (sets) of the number of I/O points and types of I/O points. The MP-C controller also comes in two models that only support BACnet MS/TP communication.
Range |
Model |
BACnet |
I/O Set |
I/O Points |
SpaceLogic MP-C Pro |
MP-C-15A a |
IP |
15A |
15 |
SpaceLogic MP-C Pro |
MP-C-18A a |
IP |
18A |
18 |
SpaceLogic MP-C Pro |
MP-C-18B a |
IP |
18B |
18 |
SpaceLogic MP-C Pro |
MP-C-24A a |
IP |
24A |
24 |
SpaceLogic MP-C Pro |
MP-C-36A a |
IP |
36A |
36 |
EasyLogic MP-C |
MP-C-24A-M |
MS/TP |
24A |
24 |
EasyLogic MP-C |
MP-C-36A-M |
MS/TP |
36A |
36 |
Para obtener más información, consulte MP-C Onboard I/O .
MP-C-15A, MP-C-18A, and MP-C-18B have the same small footprint. MP-C-24A and MP-C-36A have a slightly larger footprint.
The EasyLogic MP-C models differ significantly from the SpaceLogic MP-C models not only in terms of the supported BACnet communication protocol, but also with regards to several other features.
The EasyLogic models have an “-M” in the product name.
Feature |
MP-C-15A, MP-C-18A, MP-C-18B, MP-C-24A, MP-C-36A |
MP-C-24A-M, MP-C-36A-M |
Built-in wireless connectivity |
no a |
no |
Ethernet ports |
2 |
0 |
USB ports |
2 b |
0 |
RS-485 ports with RJ45 interface |
1 (Com A) c |
0 |
RS-485 ports supporting Isolated RS-485 Adapter d |
Com A |
- |
RS-485 ports supporting Non-isolated RS-485 Adapter or RS-485 Power Adapter e |
Com A |
- |
RS-485 port with screw terminals |
0 |
1 f |
I/O and power input terminals/connectors |
Removable screw terminals |
Fixed screw terminals |
MS/TP address configuration |
- |
DIP switch |
Room bus support |
no |
no |
Sensor bus support |
yes |
no |
Modbus support |
no |
|
RTD sensor support |
yes |
no |
LED(s) |
5 i |
3 j |
Real-time clock |
yes |
yes |
Input power |
24 VAC or 24-30 VDC |
24 VAC or 24-30 VDC |
Power input type |
Non-isolated |
Non-isolated |
CPU type |
Dual-core |
Dual-core |
Memory (RAM / NOR flash / FRAM) |
128 MB / 32 MB / 128 kB |
128 MB / 32 MB / 128 kB k |
MP-C DISPLAY support l |
yes |
no |