earth_america
user_standard Iniciar sesión
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concepto

Concepto


Productos MP-C
Funcionalidades: Hardware
Versión del producto: 2023, 2024, 7.0
16/05/2024

MP-C Models

The MP-C controller is available in five models that support BACnet/IP communication. These five models offer five different combinations (sets) of the number of I/O points and types of I/O points. The MP-C controller also comes in two models that only support BACnet MS/TP communication.

Tabla: MP-C Models

Range

Model

BACnet

I/O Set

I/O Points

SpaceLogic MP-C Pro

MP-C-15A a

IP

15A

15

SpaceLogic MP-C Pro

MP-C-18A a

IP

18A

18

SpaceLogic MP-C Pro

MP-C-18B a

IP

18B

18

SpaceLogic MP-C Pro

MP-C-24A a

IP

24A

24

SpaceLogic MP-C Pro

MP-C-36A a

IP

36A

36

EasyLogic MP-C

MP-C-24A-M

MS/TP

24A

24

EasyLogic MP-C

MP-C-36A-M

MS/TP

36A

36

  1. This model is available in a Buy American Act (BAA) compliant variant, which has the suffix “-BAA” in the name. For more information, see the SpaceLogic MP-C Pro Specification Sheet. The BAA compliant variant does not differ in terms of hardware and functionality.

Para obtener más información, consulte MP-C Onboard I/O .

MP-C-15A, MP-C-18A, and MP-C-18B have the same small footprint. MP-C-24A and MP-C-36A have a slightly larger footprint.

The EasyLogic MP-C models differ significantly from the SpaceLogic MP-C models not only in terms of the supported BACnet communication protocol, but also with regards to several other features.

Aviso

The EasyLogic models have an “-M” in the product name.

Tabla: Differences Between SpaceLogic MP-C and EasyLogic MP-C Models

Feature

MP-C-15A, MP-C-18A, MP-C-18B, MP-C-24A, MP-C-36A

MP-C-24A-M, MP-C-36A-M

Built-in wireless connectivity

no a

no

Ethernet ports

2

0

USB ports

2 b

0

RS-485 ports with RJ45 interface

1 (Com A) c

0

RS-485 ports supporting Isolated RS-485 Adapter d

Com A

-

RS-485 ports supporting Non-isolated RS-485 Adapter or RS-485 Power Adapter e

Com A

-

RS-485 port with screw terminals

0

1 f

I/O and power input terminals/connectors

Removable screw terminals

Fixed screw terminals

MS/TP address configuration

-

DIP switch

Room bus support

no

no

Sensor bus support

yes

no

Modbus support

yes g h

no

RTD sensor support

yes

no

LED(s)

5 i

3 j

Real-time clock

yes

yes

Input power

24 VAC or 24-30 VDC

24 VAC or 24-30 VDC

Power input type

Non-isolated

Non-isolated

CPU type

Dual-core

Dual-core

Memory (RAM / NOR flash / FRAM)

128 MB / 32 MB / 128 kB

128 MB / 32 MB / 128 kB k

MP-C DISPLAY support l

yes

no

  1. The SpaceLogic Bluetooth Adapter (SXWBTAECXX10001) can be used to add wireless connnectivity to the controller. The adapter is connected to a SpaceLogic Sensor on the Sensor Bus.
  2. 1 USB host port and 1 USB device port.
  3. Load: max. 2 W.
  4. Isolated RS-485 Adapter (SXWISORS48510001) can be used for converting the RS-485 port with RJ45 interface to screw terminals.
  5. Non-isolated RS-485 Adapter (SXWNISORS48510001) and RS-485 Power Adapter (SXWNISORS485P10001) can be used for converting the RS-485 port with RJ45 interface to screw terminals. RS-485 Power Adapter (SXWNISORS485P10001) can also be used for power injecton on Sensor Bus.
  6. Dedicated for BACnet MS/TP bus. Removable 3-pole screw terminal block.
  7. The RS-485 port (Sensor Bus) can be reconfigured for Modbus.
  8. The KNX Modbus Gateway (RP-C-EXT-KNX) is not supported.
  9. 1 Status LED, 2 RS-485 LEDs, and 2 Ethernet LEDs.
  10. 1 Status LED and 2 RS-485 LEDs.
  11. MP-C-24A-M and MP-C-36A-M with hardware version earlier than 03/02 have a FRAM memory with a size of 8 kB. For these hardware versions, the use of Script programs is recommended to save FRAM memory space.
  12. Optional MP-C override display module (SXWMPCDSP10001).
  • Hardware Overview
  • MP-C Controllers
  • SpaceLogic MP-C Pro
  • MP-C Onboard I/O