earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: MP-C
Functionalities: Hardware
Product version: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022
5/18/2018

MP-C Onboard I/O

arrow1_rotationUniversal Inputs/Outputs arrow1_rotationRelay Outputs arrow1_rotationHigh Power Relay Outputs arrow1_rotationTriac Outputs

The MP-C models offer a versatile mix of I/O point types that match a wide variety of applications. Most of the I/O points are universal inputs/outputs, which are highly flexible and can be configured as either inputs or outputs.

Table: I/O Point Types by MP-C Models

I/O Point Types

MP-C-15A

MP-C-18A

MP-C-18B

MP-C-24A

MP-C-36A

Universal I/O

Type Ub

8

10

10

16

20

Universal I/O

Type Uc

-

-

-

4

8

Triac outputs

6

4

8

-

-

Relay outputs

Form A

-

3

-

4

8

High power relay outputs

Form A

1

1

-

-

-

By utilizing its onboard I/O with connected field devices, such as sensors and actuators, the MP-C controls and supervises equipment that can be used to suit a wide range of HVAC applications.

Universal Inputs/Outputs

The universal inputs/outputs are ideal for any mix of temperature, pressure, flow, status points, and similar point types in a building control system.

For more information, see Universal Inputs/Outputs .

Relay Outputs

The relay outputs support digital Form A point types. The Form A relays are designed for direct load applications.

For more information, see Relay Outputs .

High Power Relay Outputs

The main application of the high power relay output is to power an electrical heating element directly.

For more information, see High Power Relay Outputs .

Triac Outputs

The triac outputs can be used in many applications to switch 24 VAC on or off for external loads such as actuators, relays, or indicators. Triacs are silent and do not suffer from relay contact wear.

For more information, see Triac Outputs .

  • MP-Cs
  • Universal Inputs/Outputs
  • Relay Outputs
  • High Power Relay Outputs
  • Triac Outputs