earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
概念

概念


产品: MP-V
功能: 硬件
产品版本: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022, 2023, 2024, 7.0
2018/5/18

MP-V Onboard I/O

arrow1_rotationUniversal Inputs arrow1_rotationTriac Outputs arrow1_rotationAnalog Outputs

The MP-V models offer a versatile mix of I/O point types that match a wide variety of VAV applications.

表格: I/O Point Types by MP-V Models

I/O Point Types

MP-V-7A

MP-V-9A

Universal inputs

3

4

Triac outputs

3

3

Analog outputs

1

2

Universal Inputs

The universal inputs are ideal for any mix of temperature, pressure, flow, status points, and similar point types in a building control system.

有关更多信息,请参阅 Universal Inputs .

Triac Outputs

The triac outputs can be used in many applications to switch 24 VAC on or off for external loads such as actuators, relays, or indicators. Triacs are silent and do not suffer from relay contact wear.

有关更多信息,请参阅 Triac Outputs .

Analog Outputs

The analog outputs are capable of supporting analog voltage or current point types. Therefore, analog outputs support a wide range of devices, such as actuators.

有关更多信息,请参阅 Analog Outputs .

  • MP-C Controllers
  • Universal Inputs
  • Triac Outputs
  • Analog Outputs