earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: MP-V
Functionalities: Hardware
Product version: 2022, 2023, 2024
12/17/2022

MP-V-7A Screw Terminals

MP-V-7A has seven I/O points and the controller is equipped with four pluggable terminal blocks.

Recommended screw tightening torque: 0.56 Nm (5 lbf.in)

 
action_zoom_plus_stroke Screw terminals and other connectors, MP-V-7A
Figure: Screw terminals and other connectors, MP-V-7A

The terminal blocks are used as follows:

  • One 2-position pluggable terminal block for the power input

  • One 4-position pluggable terminal block for the three universal inputs

  • One 4-position pluggable terminal block for the three digital (triac) outputs

  • One 3-position pluggable terminal block for the analog (voltage or current) output

Table: Screw Terminals, MP-V-7A

Terminal number

Designation

Usage

Power input

1

24 VAC

24 VAC, 50/60 Hz, 21 VA

2

 
action_zoom_plus_stroke

Earth ground lead of 24 VAC transformer connects to terminal 2.

Universal inputs

3

UI1

Universal input

4

RET

Internally connected to all earth ground and RET terminals

5

UI2

Universal input

6

UI3

Universal input

Analog outputs

11

RET

Internally connected to all earth ground and RET terminals

12

CO1

Current output

13

VO1

Voltage output

Digital (Triac) outputs

15

DO3

Triac output

16

DO2

Triac output

17

DO1

Triac output

18

COM

Common connection for DO1, DO2, and DO3

The COM terminal can be connected to 24 VAC for high-side switching or to ground for low-side switching.

  • MP-V Controllers
  • MP-V Screw Terminals
  • Wiring