earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
概念

概念


产品: MP-V
功能: 硬件
产品版本: 2022, 2023, 2024, 7.0
2022/12/17

MP-V-9A Screw Terminals

MP-V-9A has nine I/O points and the controller is equipped with four pluggable terminal blocks.

Recommended screw tightening torque: 0.56 Nm (5 lbf.in)

 
action_zoom_plus_stroke Screw terminals and other connectors, MP-V-9A
图: Screw terminals and other connectors, MP-V-9A

The terminal blocks are used as follows:

  • One 2-position pluggable terminal block for the power input

  • One 6-position pluggable terminal block for the four universal inputs

  • One 4-position pluggable terminal block for the three digital (triac) outputs

  • One 5-position pluggable terminal block for the two analog (voltage or current) outputs

表格: Screw Terminals, MP-V-9A

Terminal number

Designation

Usage

Power input

1

24 VAC

24 VAC, 50/60 Hz, 22 VA

2

 
action_zoom_plus_stroke

Earth ground lead of 24 VAC transformer connects to terminal 2.

Universal inputs

3

UI1

Universal input

4

RET

Internally connected to all earth ground and RET terminals

5

UI2

Universal input

6

UI3

Universal input

7

RET

Internally connected to all earth ground and RET terminals

8

UI4

Universal input

Analog outputs

9

CO2

Current output

10

VO2

Voltage output

11

RET

Internally connected to all earth ground and RET terminals

12

CO1

Current output

13

VO1

Voltage output

Digital (Triac) outputs

15

DO3

Triac output

16

DO2

Triac output

17

DO1

Triac output

18

COM

Common connection for DO1, DO2, and DO3

The COM terminal can be connected to 24 VAC for high-side switching or to ground for low-side switching.

  • MP-V Controllers
  • MP-V Screw Terminals
  • Wiring